(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Rekomendasi Produk LED Signal Tower Terbaru LA6 Series dari PATLITE.
Dengan fitur POE (Power of Ethernet), multi color LED 21 warna dan 11 Alarm Buzzer PATLITE.
Jaminan produk original dan berkualitas, distributor resmi PATLITE Indonesia.
Cek juga keunggulan & aplikasi produk LA6 Series di bawah ini ya !
| Kode Produk | Jumlah Tier | Mounting | Buzzer | Proteksi |
|---|---|---|---|---|
| LA6-5DSNWB-POE | 5 | [Removable] Floor Mounting | Ada | IP20 IEC 60529 |
| LA6-5DTNWB-POE | 5 | Direct mounting | Ada | IP54 IEC 60529 |
| Kode Produk | Jumlah Tier | Mounting | Buzzer | Proteksi |
|---|---|---|---|---|
| LA6-3DLJWB-RYG | 3 | [Pole mount] Steel ball + mounting angle | Ada | IP54 IEC 60529 |
| LA6-5DLJWB-RYGBC | 5 | [Pole mount] Steel ball + mounting angle | Ada | IP54 IEC 60529 |
| LA6-5DTNWN-RYGBC | 5 | Direct mounting | Tidak Ada | IP65 IEC 60529 |
Have you ever got a problem with ordering? Click here and let us help you!
For more information or seeking for advice
Contact Customer service team
Tel. 021-8984-0008 or e-mail cs@misumi.co.id