(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
Mau persiapan maintenance mesin ? Pastikan stok produk untuk Maintenance nya tidak ada yang kurang ya.
Cek rekomendasi kebutuhan Maintenance di bawah ya mulai dari
Bushing, Bearing, Limit Switch, dan masih banyak lagi.
Rotary Motion
Variasi Bearing, Cam follower, Lock nut ready stock dari merek NTN, THK, TSUBAKI.
Linear Motion
Oil Free bushing, Linear bushing populer dari merek OILES, THK, IWATA, IMAO.
Wiring & Electrical
Rekomendasi Sensor Switch stok populer dari OMRON, Connector dan Tool berkualitas
Automation Component
Variasi produk dari Caster, Scraper, Index plunger dari merek MAKITECH, SAKAGAMI, NABEYA.
Shell Type Needle Roller Bearing
Diameter inner :10 mm, dengan outer ring single row.16.000 rpm, Load 7100 N.
Part No. : BK1015
Stock
Cylindrical Outer Ring, Diameter luar : 19 mm. Fastening dengan Head Hexagonal hole, M8 Screw.
Part No. : CF8-A
Stock
Bentuk round, Material : Steel. Jumlah ulir: M30. Tanpa surface treatment.
Part No. : AN06
Stock
Shake proof washer, jumlah ulir : M85. Material : Steel, Tongue bent.
Part No. : AW17
Stock
Thrust Cylindrical Roller Bearings
Diameter inner : 17 mm, Lebar 25 mm. Diameter luar : 26 mm. Material : Steel
Part No. : NKX17T2Z
Stock
Miniature Ball Bearings and Small Diameter Ball Bearings
Grade presisi : JIS B 1514 0, material : High Carbon Chromium Steel. Double shielded.
Part No. : F-WBC5-10ZZ1/1K
Stock
Steel Ball (Precision Ball) SUJ2
Material : SUJ2,dengan diameter : 3/16 inchi. Untuk penggunaan load kecil dan sedang.
Part No. : SBI-SUJ-3/16
TSUBAKI NAKASHIMA
Stock
Optimal untuk digunakan dengan shaft yang permukaannya tidak dikeraskan atau difinishing.
Part No. : IR25X30X23
Stock
Hitungan maju : searah jarum jam
Hitungan mundur : berlawanan jarum jam
Tipe lurus, material : PTFE Resin with back metal. Diameter dalam : 12, Panjang : 15 mm
Part No. : LFB-1215
Stock
Diameter luar 7, tipe lurus. Maksimum tekanan permukaan 10 N/mm2. Velositas V 0.85 m/s.
Part No. : 54B-040706
Stock
Material silinder luar : Iron. Panjang 19 mm. Diameter luar : 12. Beban dinamis 206 N, statis 265 N.
Part No. : LM6UU
Stock
Standard Slit Collar With 3 Holes
Pengencangan slit, dengan 3 side hole. Diameter dalam 30, luar 55.Lebar : 15. Material : Iron.
Part No. : SCS3015CP3
Stock
Detektor tipe plunger atas, material : Thermosetting Resin.Arus 15 A, AC/DC.Standar UL/CSA
Part No. : Z-15GD-B
Stock
Standard Type Proximity Sensor
Bentuk tipe screw, mendeteksi objek logam magnetik. Jarak deteksi : ~ 2 mm.
Part No. : E2E-X2D1-N 2M
Stock
All Stainless Steel Body Proximity Sensor
Amplifier built in, material SUS 303. Sekrup deteksi M12. Jarak deteksi : ~ 3 mm.
Part No. : E2EF-X3D1 2M
Stock
Small Safety Door Switch / Slide Key Unit
Environment : Standar / Dingin. Daya yang dibutuhkan untuk mendorong 15 N. Proteksi IP67.
Part No. : D4NS-2CF
Stock
Tipe detektor : Roller Lever, proteksi IP 67. Daya yang dibutuhkan untuk mendorong 5 N.
Part No. : D4N-2120
Stock
Tipe detektor : Rod Coil Spring. Ada boot seal. Daya yang dibutuhkan untuk mendorong 1.47 N.
Part No. : WLNJ-LD-N
Stock
NCS Series Round Metal Connector
Male. Wire koneksi : Solder, Arus : 10 A, Jumlah pin : 8. Voltase : 250 V.
Part No. : NCS-308-R
NANABOSHI
Stock
Ukuran terminal : 0.3/0.5/1.25/2. Panjang 207 mm. Elastomer grip. Mekanisme molding check.
Part No. : P-743
Stock
Part No. : B-A25(SS)
Stock
Tipe | Standar |
---|---|
Kapasitas Range Beban | 100.1~500.0 N |
Material Body | Steel |
Diameter Luar D(Ø) | 42 |
RoHS | 10 |
Bentuk | Flange |
Load Capacity(N) | 245 |
Material Bola | Steel |
Diameter Bola SD(Ø) | 25,4 |
Aplikasi : gerakan reciprocating. Diameter luar : 18, Diameter dalam : 14. Lebar 3.9 mm.Material: Nitril Rubber
Part No. : SER-14
SAKAGAMI
Stock
Aplikasi : untuk mencegah kelonggaran akibatan putaran, getaran. Jumlah ulir M4, tinggi 5 mm, pitch 0.7 mm
Part No. : NN1-M4-SUS
LOCKFASTENER
Stock
Desain standar dengan mounting screw in, stroke 5 mm. Dengan knob, tanpa lock nut.
Part No. : PMX-5-M8-A
Stock
Large head, dengan tip tapered ulir betina. Quenching dan Tempering treatment. Material : Steel SK 95
Part No. : BJ721-12021
Stock
Have you ever got a problem with ordering? Click here and let us help you!
For more information or seeking for advice
Contact Customer service team
Tel. 021-8984-0008 or e-mail cs@misumi.co.id