(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

10 Alat Ukur populer untuk Engineer, sudah punya belum ?

Butuh Alat Ukur berkualitas tinggi, cari yang kamu butuhkan di MISUMI.
MISUMI menyediakan ribuan Alat Ukur dari merek ternama.
Produk berkualitas tinggi, original dan tersedia juga ready stock siap kirim.

bg_header

icon1
icon2
icon3
icon4
icon5
icon6
icon7
icon8
icon9
icon10

bg_title1

Model populer dan hemat biaya

Aplikasi:
Untuk mengukur diameter lubang, lebar alur, jarak antara pusat lubang, posisi, dll.

detail1
Thickness gauge (leaf width 12.7 mm) NIIGATA SEIKI

Thickness gauge (leaf width 12.7 mm)

Part No. : 100ML

Aluminum Pin Vise NIIGATA SEIKI

Aluminum Pin Vise

Part No. : APV-5A

Filler gauge (Thickness Tape) TRUSCO

Filler gauge (Thickness Tape)

Part No. : TFG-0.10M1

Thickness gauge TRUSCO

Thickness gauge

Part No. : T100MZ

stockStock

Screw Limit Gauge for Pre-Plating OSG

Screw Limit Gauge for Pre-Plating

Part No. : LG-M5X0.8-NP6H+0.03

 

Taper gauge TRUSCO

Taper gauge

Part No. : TG-700S

stockStock

bg_title2

detail2
High speed model LCD, Dengan depth bar.
TRUSCO

Digital Calipers

Part No. : TDN-150

Hemat baterai, fungsi Auto off apabila tidak digunakan dalam 20 menit
NIIGATA SEIKI

Digital Vernier Calipers DT Type

Part No. : DT-300

Plastic Calipers, Free-Stage Scale, Light NIIGATA SEIKI

Plastic Calipers, Free-Stage Scale, Light

Part No. : PC-100KD

 

Universal Design Standard Caliper TRUSCO

Universal Design Standard Caliper

Part No. : THN-30-U

stockStock

Long Jaw Caliper NAKAMURASEISAKU

Long Jaw Caliper

Part No. : E-LSM20B

 

bg_title3

Convex with Memo Plate TRUSCO

Convex with Memo Plate

Part No. : TT16-55B

stockStock

Tape Measure Tough Gear - Self Stop SHINWASOKUTEI

Tape Measure Tough Gear - Self Stop

Part No. : 80814

stockStock

Free Convex Measuring Tape MURATEC KDS

Free Convex Measuring Tape

Part No. : KF16-35

Flat Rules MURATEC KDS

Flat Rules

Part No. : F10-02

bg_title4

Blue Level, with Magnet SHINWASOKUTEI

Blue Level, with Magnet

Part No. : 76379

Fixed precision level OBISHI KEIKI SEISAKUSHO

Fixed precision level

Part No. : AS401

Round type Eyevel level gauge AKATSUKISEISAKU

Round type Eyevel level gauge

Part No. : R-10

stockStock

Levelnic DL-S3 NIIGATA SEIKI

Levelnic DL-S3

Part No. : DL-S3

bg_title5

Standard Shaped Dial Gauge OZAKI MFG

Standard Shaped Dial Gauge

Part No. : 107F

stockStock

Dial Caliper Gauge (Inner) NIIGATA SEIKI

Dial Caliper Gauge (Inner)

Part No. : BI-0

Standard Dial Gauge TECLOCK

Standard Dial Gauge

Part No. : TM-110

Lever type dial gauge MAHR

Lever type dial gauge

Part No. : 800SG

stockStock

detail3

bg_title6

Digital thermometer water-proof type SHINWASOKUTEI

Digital thermometer water-proof type

Part No. : 73045

stockStock

Rod thermometer, alcohol SHINWASOKUTEI

Rod thermometer, alcohol

Part No. : 72511

stockStock

bg_title7

Stainless Steel Straight Edge SHINWASOKUTEI

Stainless Steel Straight Edge

Part No. : 14052

stockStock

Straight Edge: Angle Ruler TRUSCO

Straight Edge: Angle Ruler

Part No. : TSU-15N

stockStock

Silver Carpenter's Square Silver Dragon NIIGATA SEIKI

Silver Carpenter's Square Silver Dragon

Part No. : MT-30KD

Compact Carpenter's Square SHINWASOKUTEI

Compact Carpenter's Square

Part No. : 12101

stockStock

bg_title8

Magnetic Base (Small Type) TRUSCO

Magnetic Base (Small Type)

Part No. : TML-25

stockStock

α Magnetic Holding Base TRUSCO

α Magnetic Holding Base

Part No. : TMH130A

stockStock

Electromagnetic Magnet Holder ESCO

Electromagnetic Magnet Holder

Part No. : EA984CM-2

Magnet Cleaner TECNOPLAN

Magnet Cleaner

Part No. : CPH-CA

bg_title9

Stand Magnifier No.1650 NIIGATA SEIKI

Stand Magnifier No.1650

Part No. : NO.1650

Magnifier with LED Light ILK

Magnifier with LED Light

Part No. : W-LED10

stockStock

Pocket Loupe ENGINEER

Pocket Loupe

Part No. : SL-50

Arm Type LED Magnifier NIIGATA SEIKI

Arm Type LED Magnifier

Part No. : LS2-175A

detail4

bg_title10

detail5
Standard Outer Micrometer NIIGATA SEIKI

Standard Outer Micrometer

Part No. : MC105-100

Digital Spline Micrometer NIIGATA SEIKI

Digital Spline Micrometer

Part No. : MCD230-25SB

Digital Micrometer SHINWASOKUTEI

Digital Micrometer

Part No. : 79523

  • omronsmc202105
  • patlite202104
  • olfa202103
  • flash_delivery202007
Need more information?
Customer Service

For more information or seeking for advice

Contact Customer service team

Tel. 021-8984-0008 or e-mail cs@misumi.co.id