(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 5/4/2026 sampai dengan 6:00 pada tanggal 6/4/2026. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 5/4/2026 to 6:00 (WIB) 6/4/2026. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Fixation Confirmation Mechanism for Maintenance Parts Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Purpose/Function
Body/Structure Safety
Sensor dog position adjustment using a spring hinge.
Prevents maintenance door from failing to close or lock.
After closing the maintenance door, secure the bracket connected to the spring hinge with the anti-fall knurled knob.
Part of the bracket is blocked by the open/close confirmation sensor.
When the knurled knob that holds the door in place is removed, the bracket and knurled knob spring up with the spring hinge, cutting off the light from the open/close confirmation sensor.
Fixation Confirmation Mechanism for Maintenance Parts
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Component Economy Type Number Specification Quantity Unit Price
Hinge C-HHBFL6-2 Width (W)(mm): 48
Length (mm): 47
Main body material: Aluminum
Main body surface treatment: Black anodizing
2 IDR 42,145/Piece
Angular Handle C-NUHFNEA160 Mounting pitch L(mm): 160
Material: Aluminum alloy
Surface treatment: Anodizing
1 IDR 93,593/Piece
Anti-Drop Knurled Knob C-NKOSD8-20 Mounting part type: Male thread (with shoulder)
Mounting part diameter (M): M8
Material: Stainless steel
Surface treatment: Wire drawing
1 IDR 125,840/Piece
※ VAT is excluded in these prices, and the specific details are based on the website quote.
※ The price on the product list is the starting price for that product.