(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 5/4/2026 sampai dengan 6:00 pada tanggal 6/4/2026. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 5/4/2026 to 6:00 (WIB) 6/4/2026. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Manual 3-Axis Unit Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Purpose/Function
Positioning/Clamp
Move the table horizontally and vertically by turning the handle.
Easy horizontal operation using a grip-mounted handle and easy vertical operation using a dedicated ratchet-mounted wrench.
Manual 3-Axis Unit
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Component Economy Type Number Specification Quantity Unit Price
30° Trapezoidal Nut C-MTSBHRC16 Screw nominal diameter D(φ): 16
Pitch(mm): 3
Material: Copper alloy
Surface treatment: None
2 IDR 568,163/Piece
Oilless Bushing C-MUBZU20-40 Inner diameter d(φ): 20
Total length L(mm): 40
Material: Brass
Operating temperature range (°C): -40 to 150
8 IDR 193,489/Piece
※ VAT is excluded in these prices, and the specific details are based on the website quote.
※ The price on the product list is the starting price for that product.