(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 5/4/2026 sampai dengan 6:00 pada tanggal 6/4/2026. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 5/4/2026 to 6:00 (WIB) 6/4/2026. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Electronic Component Transfer and Inspection Device Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Purpose/Function
Transport/Movement Positioning/Clamp Inspection
Workpiece transfer and adjustment of inspection position.
Transfer the workpiece received from another transfer unit to the camera position, perform image inspection, and then transfer it downstream.
By using a hollow rotary actuator, the vacuum pipe can be discharged straight.
Electronic Component Transfer and Inspection Device
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Component Economy Type Number Specification Quantity Unit Price
Actuator C-KSC6005-B1-300-F2 Drive method: Ball screw
Cover: Yes
Lead (mm): 5
Repetitive positioning accuracy (μm): ±10
Motor mounting type: In-line type
1 IDR 5,180,722/Piece
Coupling E-LMCPSW26-8-10 Outer diameter A(φ): 26
Allowable torque(Nm): 1.5
Allowable eccentricity(mm): 0.15
Maximum rotational speed(r/min): 10000
1 IDR 80,012/Piece
Metal Washer C-WSSA16-5-2 Outer diameter D(mm): 16
Inner diameter V(mm): 5
Material: Steel
Surface treatment: Trivalent chromate bright finish
6 IDR 6,623/Piece
※ VAT is excluded in these prices, and the specific details are based on the website quote.
※ The price on the product list is the starting price for that product.