(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 5/4/2026 sampai dengan 6:00 pada tanggal 6/4/2026. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 5/4/2026 to 6:00 (WIB) 6/4/2026. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Slim Simple Manual 3-Axis Unit Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Purpose/Function
Positioning/Clamp
Thin 3-axis unit using trapezoidal screws.
Adjust the table position horizontally and vertically by turning the handle.
Easy operation using lever-mounted handle
Slim Simple Manual 3-Axis Unit
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Component Economy Type Number Specification Quantity Unit Price
Metal Washer C-WSSA25-6-5 Outer diameter D(mm): 25
Inner diameter V(mm): 6
Material: Steel
Surface treatment: Trivalent chromate bright finish
4 IDR 12,646/Piece
30° Trapezoidal Nut C-MTSFRC20 Screw nominal diameter D(φ): 20
Pitch(mm): 4
Material: Copper alloy
Surface treatment: None
1 IDR 411,143/Piece
Oilless Bushing C-MUFZ40-50 Inner diameter d(φ): 40
Total length L(mm): 50
Material: Brass
Operating temperature range (°C): -40 to 150
4 IDR 273,522/Piece
30° Trapezoidal Nut C-MTSBHRC20 Screw nominal diameter D(φ): 20
Pitch(mm): 4
Material: Copper alloy
Surface treatment: None
1 IDR 721,332/Piece
※ VAT is excluded in these prices, and the specific details are based on the website quote.
※ The price on the product list is the starting price for that product.