(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 5/4/2026 sampai dengan 6:00 pada tanggal 6/4/2026. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 5/4/2026 to 6:00 (WIB) 6/4/2026. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Drive Part Maintenance Mechanism Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Purpose/Function
Positioning/Clamp
Consider maintainability in case of drive system problems.
Manual mechanism using handle operation, applied for flat belt section maintenance.
The front door opens and closes with hinges and has a handle for easy removal.
Drive Part Maintenance Mechanism
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Component Economy Type Number Specification Quantity Unit Price
Timing Belt S3M C-HTBN273S3M-60 Belt type: S3M
Belt material: Chloroprene rubber
Belt type: Circular tooth super torque
Belt width (mm): 6
Number of teeth: 91
1 IDR 16,127/Piece
Deep Groove Ball Bearing C-EFL688ZZ Precision (JIS): Grade 0
Shield material/shape: Double-sealed type
Inner/outer ring Material: Steel
Basic dynamic load rating (N): 1127
Allowable rotational speed (RPM): 25000
2 IDR 15,199/Piece
Idler for Flat Belt C-HBGCA30-16 Outer diameter D(φ): 30
Material: Aluminum alloy
Surface treatment: White anodizing
Concentricity within 0.05mm
3 IDR 137,566/Piece
Idler for Flat Belt C-HBGCA20-16 Outer diameter D(φ): 20
Material: Aluminum alloy
Surface treatment: White anodizing
Concentricity within 0.05mm
5 IDR 116,168/Piece
Magnetic Catch C-MGCBN1 Holding force, tensile force (N): 68.65
Main body material: Stainless steel
Magnet material: Ferrite
1 IDR 49,913/Piece
Angular Handle C-NUHFNSC80 Mounting pitch L(mm): 80
Material: Stainless steel
Surface treatment: Buff polishing
1 IDR 57,287/Piece
Hinge C-HHSN50 Width (W)(mm): 30
Length (mm): 50
Main body material: Stainless steel
Main body surface treatment: Shot blast
2 IDR 26,506/Piece
Slide Rail C-SRH51Y20 Stroke (mm): 533.4
Rail length (mm): 508
Rated load (N/2pcs)(N): 635
Material: Steel
Surface treatment: Zinc plating
2 IDR 305,216/Piece
※ VAT is excluded in these prices, and the specific details are based on the website quote.
※ The price on the product list is the starting price for that product.