(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
350 Cupla, Steel, Socket (For Male Thread Mounting)
Part No. : 350-10S-STL-FKM
Rp13,068,334 Rp10,454,667Multi Coupler System, MAM-A Type, 12-Port Type, Socket
Part No. : MAM-A-2S12-BRS-FKM
Rp20,802,963 Rp16,642,370Multi Coupler System, MAM-A Type, 12-Port Type, Plug
Part No. : MAM-A-2P12-BRS-FKM
Rp9,782,778 Rp7,826,222Multi Coupler System, MAM-A Type, 4-Port Type, Socket
Part No. : MAM-A-4S4-BRS-FKM
Rp20,481,852 Rp16,385,482Multi Coupler System, MAM-B Type, 12-Port Type, Socket
Part No. : MAM-B-1S12-BRS-FKM
Rp19,111,852 Rp15,289,482Molded Coupler, Brass FKM SF Mode (For Male Thread Mounting)
Part No. : K-02SF-BRS-FKM
Rp255,371 Rp204,297Multi Coupler, MALC-HSP, Steel, Screw Type Socket for High Pressure
Part No. : MALC-2HS-STL-FKM
Rp2,699,445 Rp2,159,556Multi Coupler, MALC-SP, Stainless Steel, Screw-In for Medium Pressure, Socket
Part No. : MALC-2S-SUS-FKM
Rp2,700,186 Rp2,160,149Lever Lock Cupla, Aluminum Alloy, Plug, LA Type (for Male Thread)
Part No. : LA-10TPF-ALM
Rp246,852 Rp197,482Lever Lock Cupla, Aluminum Alloy, Socket, LC Type (for Hose Mounting)
Part No. : LC-10TSH-ALM-NBR
Rp611,112 Rp488,890SP Coupler Type A, Stainless Steel, EPDM, Socket, Female Threading
Part No. : 10S-A-SUS-EPDM
Rp8,716,482 Rp6,973,186SP Cupla, Type A, Stainless Steel, FKM Socket (for Male Thread Mounting)
Part No. : 10S-A-SUS-FKM
Rp8,904,630 Rp7,123,704SP Cupla, Type A, Stainless Steel, NBR, Socket (for Male Thread Connections)
Part No. : 10S-A-SUS-NBR
Rp8,477,223 Rp6,781,778SP Cupla, Type A, Brass, FKM Plug (for Female Thread Mounting)
Part No. : 1P-M-A-BRS-FKM
Rp250,186 Rp200,149Have you ever got a problem with ordering? Click here and let us help you!
For more information or seeking for advice
Contact Customer service team
Tel. 021-8984-0008 or e-mail cs@misumi.co.id