Tape
Do you need Tapes frequently? Only at MISUMI, you can find your Tapes easily.
Search and order online. Receive them on-time with our free delivery service.
You can also find products for maintenance and operations at MISUMI
Material Handling & Storage
Safety & General Supplies
Line Tape
Use for line marking on general surface. Marking section lines in
factories, hospitals, warehouses, etc.
-
- - Can cut by hand. Color : Yellow
-
- - Environmental-friendly tape, containing no lead or PVC
-
- - Tape with release paper and a polyester base material pasted on the surface to improve durability
-
- - Thin and durable cloth base material for a smoother finish. Adhesive residue are minimized
-
- - A special adhesive that fits rough surfaces is
used.
-
- - Environmentally-friendly polyolefin film
specification.
-
-
- - Environmentally-friendly indoor marking tape made from organic pigments
Fluorine Resin Tapes / Sealing Tapes
Heat resistant.Easy to cut
-
- - Electrical Insulation. Maximum service temperature
: 250°C
-
- - Usable from -100 to 230°C, and superior in
freezing and thermal resistance. Can cut by hand.
-
- - Operating temperature range : -60~200°C
-
- - Suitable for sealing threads of various pipes and
sealing various bolts.
-
- Standard fluorine resin impregnated glass cloth adhesive tape for use in heat sealing applications
-
- - Can easily be sealed by wrapping around the
screws/fittings. Can cut by hand
-
- - Soft white fluororesin tape/sealing tape.
-
- - Allowable temperature limit: 200℃, Adhesive power: 2N/10mm
OPP tapes
For smooth packaging process with excellent strength and adhesion
-
- - Powerful adhesion enables solid packing.
Characters can be written with oil ink.
-
- - Materials: Polypropylene, Adhesive :
Rubber-Based
-
- - Materials : Polypropylene film, Adhesive :
Acrylic
-
- - 6 roll set with transparent color
-
- - Specification : Medium/Heavy Packing, Printable,
Color Variation, Long Length Available, Dedicated
Cutter, Writable, Stackable, Binding, Low
Temperature, Waterproof
-
- - Safe, non-solvent-based adhesive tape.
Water-resistant. Ideal for temporarily fixing plastic bags, hanging up posters,
fixing polyethylene sheets in place, etc.
-
- - Adhesive tape resistant to deterioration caused by light or heat
-
- - 5 roll set adhesive tape with thickness 0.05mm
Protective tape
For temporary work. Easy to remove with no glue stain!
-
- - Material : Polyethylene (PE) Cloth, can cut by
hand
-
- - Thickness(mm) 0.14 mm, Adhesive Strength 2.8
N/10 mm
-
- - Adhesive Strength 4.8N/10mm, can cut by hand
-
- - Adhesive strength: 8.6N/25mm, can cut by hand
-
- - Ultraviolet Rays prevention type and optimum for outdoor curing
-
- - Adhesive strength : 3.18N/10mm
-
- - Product compliant with the Green Purchasing Law.
Can be written with oil ink.
-
- - Economical type of adhesive cloth tape for curing.
Airtight Waterproof Tapes
Environmental resistance tape. Water-resistance and hard to peel off
-
- - Material : Special Foam Rubber (EPDM)
-
- - Strong against snow, rain, water and moisture, for superior weather resistance.
-
- - Material : Cotton Cloth. Adhesive strength:
45.8N/20mm
-
- - Material : Polyethylene Net, Adhesive Strength 9.8
N/10 mm
-
- - For waterproofing of buildings
-
- - Adhesive strength : 12N/10mm, can cut by hand
-
- - Suitable for waterproofness, Airtightness,
Soundproofing, and Thermal insulation.
-
- - Adhesive strength : 25N/20mm, can cut by hand
Electrical/Electronic-Use Tapes
For wiring and electrical work. Water-proof and airtight for extra fasten on work
-
- - Adhesive Strength : 12.26 N/25mm, Pressure
Sensitive Adhesive Material : Acrylic
-
- - Adhesive strength : 5.5N/19mm, Adhesive :
acrylic
-
- - Ideal for consumer electronics and in-vehicle harness binding.
-
- - Suitable for transformer and PCB masking, and
insulation of aviation components, electric
vehicles, and special electronic components.
-
- - Maximum Operating Temperature 250°C
-
- - Heat-resistant silicone adhesive on a glass cloth base
-
- - Suitable for applications in which heat resistance
and insulation are required. For protection and
bundling of pipes
-
- - Adhesive strength: 2.63N/10mm, can cut by
hand
MISUMI 5 Benefits
Have you ever got a problem with ordering? Click here and let us help you!
Search by Product Categories