(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Shaft Supports Flanged Mount - Standard - With Pilot (Part Numbers)

Shaft Supports Flanged Mount - Standard - With Pilot

Click this image to zoom it.

Move the mouse over the image to zoom

  • Shaft Supports Flanged Mount - Standard - With Pilot
  • Shaft Supports Flanged Mount - Standard - With Pilot
  • Shaft Supports Flanged Mount - Standard - With Pilot
  • Shaft Supports Flanged Mount - Standard - With Pilot
  • Volume Discount

Positioning during assembly becomes easier. Positioning is reproducible when removed for maintenance.

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
STHIRB16
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSShape Shaft Securing Method Hole Dia. D
(Ø)
Material Surface Treatment Type Flange Shape/Type Thickness Dowel Hole Clamp Lever Flange Shape MB (Hex Socket Set Screw Included) Set Screw M (Coarse)
1 Piece(s)Available 16 Day(s) or more 10Flanged TypeSet Screw16[Steel] General Structural SteelBlack OxideMachined ProductStandardStandardNot ProvidedNot ProvidedRound FlangedNot Provided-

Loading...

  1. 1

Please check the type/dimensions/specifications of the part STHIRB16 in the Shaft Supports Flanged Mount - Standard - With Pilot series.

Products like this...

Part Number
SSTHIC15-MB
SSTHIC16-MB
SSTHIC20-MB
STHIRB16-MB
STHIRB20
STHIRB20-MB
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSShape Shaft Securing Method Hole Dia. D
(Ø)
Material Surface Treatment Type Flange Shape/Type Thickness Dowel Hole Clamp Lever Flange Shape MB (Hex Socket Set Screw Included) Set Screw M (Coarse)
1 Piece(s)Available 18 Day(s) or more 10--15----------
1 Piece(s)Available 18 Day(s) or more 10Flanged TypeSet Screw16[Stainless Steel] SUS304Not ProvidedMachined ProductStandardStandardNot ProvidedNot ProvidedCompact FlangedProvided4
1 Piece(s)Available 18 Day(s) or more 10--20----------
1 Piece(s)Available 18 Day(s) or more 10Flanged TypeSet Screw16[Steel] General Structural SteelBlack OxideMachined ProductStandardStandardNot ProvidedNot ProvidedRound FlangedProvided4
1 Piece(s)Available 16 Day(s) or more 10Flanged TypeSet Screw20[Steel] General Structural SteelBlack OxideMachined ProductStandardStandardNot ProvidedNot ProvidedRound FlangedNot Provided-
1 Piece(s)Available 18 Day(s) or more 10Flanged TypeSet Screw20[Steel] General Structural SteelBlack OxideMachined ProductStandardStandardNot ProvidedNot ProvidedRound FlangedProvided5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)