(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Flanged Linear Bushings - Double, Opposite Counterbored Hole (Part Numbers)

Flanged Linear Bushings - Double, Opposite Counterbored Hole

Click this image to zoom it.

Move the mouse over the image to zoom

  • Flanged Linear Bushings - Double, Opposite Counterbored Hole
  • Flanged Linear Bushings - Double, Opposite Counterbored Hole
  • Flanged Linear Bushings - Double, Opposite Counterbored Hole
  • On Sale Till 31/03/2025
  • Volume Discount

Flanged Linear Bushings - Double, Opposite Counterbored Hole
The linear bushing supports and guides a load, enabling smooth and accurate linear motion along a specified path. It provides a variety of sizes to choose from.
[Feature]
● Support Shaft Diameter Minimum/Maximum (mm.): 3 and 50
● Overall Length Minimum/Maximum (mm.): 19 and 192
● Flange Shape : Round Flange, Square Flange and Compact Flange
● Material:
- Outer Cylinder - SUJ2 Equivalent or SUS440C Equivalent
- Ball - SUJ2 Equivalent or SUS440C Equivalent
[Application]
It is used in industrial machinery such as conveyor systems, packaging machines, and robotic equipment.

(i)Caution

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.
 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SLHFCW25G
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSInscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Outer Cylinder Material Outer Cylinder Surface Treatment Outer Dia. D
(Ø)
Eccentricity
(µm)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)
Flange Shape Ball Material Retainer Material Seal Counterbored Hole Greased Filled
1 Piece(s)Available 12 Day(s) or more 1025112SUS440C EquivalentNo Surface Treatment402015603140-0.012Compact FlangeSUS440C EquivalentPlastic (Duracon M90 Equivalent)With SealStandardG Type (Low Dust Generation)

Loading...

  1. 1

Basic Information

Type Flange Flange Type Standard Flange Style Standard
Lubrication Type Not Provided Accuracy High Grade Ball Recirculating Type Double
Motion Linear Types Standard Flange

Please check the type/dimensions/specifications of the part SLHFCW25G in the Flanged Linear Bushings - Double, Opposite Counterbored Hole series.

Products like this...

Part Number
LHFCW-N16
LHFCW-N20
LHFCW-N25
SLHFCW25H
SLHFCW25L
SLHFCW30
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSInscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Outer Cylinder Material Outer Cylinder Surface Treatment Outer Dia. D
(Ø)
Eccentricity
(µm)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)
Flange Shape Ball Material Retainer Material Seal Counterbored Hole Greased Filled
1 Piece(s)Available Same day 101670[Steel] SUJ2 EquivalentNo Surface Treatment281512302350-0.01Compact FlangeSUJ2 EquivalentPlastic (Duracon M90 Equivalent)No SealStandardNot Provided
1 Piece(s)Available 12 Day(s) or more 102080[Steel] SUJ2 EquivalentNo Surface Treatment322014002740-0.012Compact FlangeSUJ2 EquivalentPlastic (Duracon M90 Equivalent)No SealStandardNot Provided
1 Piece(s)Available 12 Day(s) or more 1025112[Steel] SUJ2 EquivalentNo Surface Treatment402015603140-0.012Compact FlangeSUJ2 EquivalentPlastic (Duracon M90 Equivalent)No SealStandardNot Provided
1 Piece(s)Available 12 Day(s) or more 1025112SUS440C EquivalentNo Surface Treatment402015603140-0.012Compact FlangeSUS440C EquivalentPlastic (Duracon M90 Equivalent)With SealStandardH Type (For Food, Drinking Water)
1 Piece(s)Available 12 Day(s) or more 1025112SUS440C EquivalentNo Surface Treatment402015603140-0.012Compact FlangeSUS440C EquivalentPlastic (Duracon M90 Equivalent)With SealStandardL Type (Heat Resistant)
1 Piece(s)Available 12 Day(s) or more 1030123SUS440C EquivalentNo Surface Treatment452024905490-0.012Compact FlangeSUS440C EquivalentPlastic (Duracon M90 Equivalent)With SealStandardNot Provided

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)