(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

[High Precision] Dovetail Slide, Rack & Pinion (Part Numbers)

[High Precision] Dovetail Slide, Rack & Pinion

Click this image to zoom it.

Move the mouse over the image to zoom

  • [High Precision] Dovetail Slide, Rack & Pinion
  • [High Precision] Dovetail Slide, Rack & Pinion
  • [High Precision] Dovetail Slide, Rack & Pinion
  • Volume Discount

This is a square dovetail-type XZ-axis stage with a travel distance of approximately 18 mm per rotation.

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
XYZFG60
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Stroke (Distance along X-Axis) (Range Selectable)
(mm)
Stroke (Distance along Y-Axis) (Range Selectable)
(mm)
Stroke (Distance along Z-Axis) (Range Selectable)
(mm)
Table Material Table Surface Treatment Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Stroke (Z Distance)
(mm)
Clamp
1 Piece(s)Available 18 Day(s) or more 1041~6041~60±10 to 30mm±10 to 30mm±10 to 30mmAluminum AlloyBlack Anodize606019.6±20±2020[Standard] Standard

Loading...

  1. 1

Basic Information

Z-Axis Stage Surface Vertical Load Capacity (Range Selectable)(N) 5~30 Feeding Method Rack & Pinion
Travel Guide Dovetail Slide Through Hole (Table Center Hole) Not Provided Feed Knob Position Side
Reversed Standard

Please check the type/dimensions/specifications of the part XYZFG60 in the [High Precision] Dovetail Slide, Rack & Pinion series.

Products like this...

Part Number
XYZFG25
XYZFG40
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Stroke (Distance along X-Axis) (Range Selectable)
(mm)
Stroke (Distance along Y-Axis) (Range Selectable)
(mm)
Stroke (Distance along Z-Axis) (Range Selectable)
(mm)
Table Material Table Surface Treatment Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Stroke (Z Distance)
(mm)
Clamp
1 Piece(s)Available 18 Day(s) or more 10~25~25Up to ±10mmUp to ±10mmUp to ±10mmLow Cadmium BrassBlack Fluoro Resin25256.9±5±5±5[Standard] Standard
1 Piece(s)Available 18 Day(s) or more 1026~4026~40Up to ±10mmUp to ±10mmUp to ±10mmAluminum AlloyBlack Anodize404014.7±10±10±10Clamp Lever

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)