(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Contact Probes and Receptacles-30 Series (Part Numbers)

Contact Probes and Receptacles-30 Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Contact Probes and Receptacles-30 Series
  • Contact Probes and Receptacles-30 Series
  • Volume Discount

"Full Stroke: 2.5mm | Number of Mounting Points Crowned Type: 4 | Cup Angle: 90°, Needle Angle: 90°"

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NP30-GF
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
End Shape Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Plunger Length L1 (Range)
(mm)
Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle Material Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)
1 Piece(s)Available 12 Day(s) or more 10Contact Probe1.27[Flat] Flat GF1~2.62.530.1~50-[Copper Alloy] C1730B1Nickel Plating Base, Rhodium Plating3.1~5-[Copper Alloy] German Silver0.6810.1~150~1011003.6-13.2545

Loading...

  1. 1

Basic Information

Properties Standard

Please check the type/dimensions/specifications of the part NP30-GF in the Contact Probes and Receptacles-30 Series series.

Products like this...

Part Number
NP30-AS
NP30-B
NP30-C
NP30-H
NP30-H40
NP30-J
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke (Range)
(mm)
Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
End Shape Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Plunger Length L1 (Range)
(mm)
Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle Material Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Resistance
(mΩ)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)
1 Piece(s)Available 12 Day(s) or more 10Contact Probe1.27[Tapered Crown] Tapered Crown AS1~2.6250.1~100-[Carbon Steel] SK40.48Nickel Plating Base, Rhodium Plating3.1~5-[Copper Alloy] German Silver0.6810.1~1530.1~5011004-13.24080
1 Piece(s)Available 12 Day(s) or more 10Contact Probe1.27[Sphere Shape (SR)] Sphere (SR) B1~2.62.530.1~50-[Copper Alloy] C1730B1Nickel Plating Base, Rhodium Plating3.1~5-[Copper Alloy] German Silver0.6810.1~150~1011003.6-13.2545
1 Piece(s)Available 12 Day(s) or more 10Contact Probe1.27[Needle] Needle C1~2.62.530.1~50-[Copper Alloy] C1730B0.48Nickel Plating Base, Rhodium Plating3.1~5-[Copper Alloy] German Silver0.6810.1~150~1011003.6-13.2545
1 Piece(s)Available 12 Day(s) or more 10Contact Probe1.27[Straight Crown] Straight Crown H1~2.62.530.1~50-[Copper Alloy] C1730B0.48Nickel Plating Base, Rhodium Plating3.1~5-[Copper Alloy] German Silver0.6810.1~150~1011003.6-13.2545
1 Piece(s)Available Same day 10Contact Probe1.27[Straight Crown] Straight Crown H401~2.6250.1~100-[Carbon Steel] SK40.48Nickel Plating Base, Rhodium Plating3.1~5-[Copper Alloy] German Silver0.6810.1~1530.1~5011004-13.24080
1 Piece(s)Available 12 Day(s) or more 10Contact Probe1.27[Cup] Cup J1~2.62.530.1~50-[Copper Alloy] C1730B0.48Nickel Plating Base, Rhodium Plating3.1~5-[Copper Alloy] German Silver0.6810.1~150~1011003.6-13.2545

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)