(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Contact Probes Assemblies-Standard Type (Part Numbers)

Contact Probes Assemblies-Standard Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

It has few contact points and has excellent conductivity, allowing stable electricity to flow.

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GNP8-C
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMin. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke
(mm)
Plunger O.D.
(Ø)
Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle O.D.
(Ø)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Receptacle Outermost Diameter
(Ø)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)
1 Piece(s)Available 18 Day(s) or more 101[Needle] Needle C3.40.80.01~10.620.1~3010.82380

Loading...

  1. 1

Basic Information

Type Contact Probes Assembly Full Stroke (Range)(mm) 3~4.5 2/3 Stroke Spring Pressure (Range)(gf) 50.1~100
Plunger Material SK4 Plunger Surface Treatment Nickel Plating Base, Gold Plating Plunger Length L1 (Range)(mm) 12.1~15
Integrated Probe Type Standard Barrel, Receptacle Material Brass Barrel, Receptacle Length L2 (Range)(mm) 5~10
Properties Standard Resistance(mΩ) 50 Plunger Length(mm) 13.9
Barrel, Receptacle Length(mm) 8.9

Please check the type/dimensions/specifications of the part GNP8-C in the Contact Probes Assemblies-Standard Type series.

Products like this...

Part Number
GNP12-C
GNP12-G
GNP12-H
GNP6-A
GNP8-G
GNP8-H
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMin. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke
(mm)
Plunger O.D.
(Ø)
Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle O.D.
(Ø)
Initial Spring Pressure (Range)
(gf)
Allowable Current
(A)
Receptacle Outermost Diameter
(Ø)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)
1 Piece(s)Available 18 Day(s) or more 101.5[Needle] Needle C41.21.01~1.51.0530.1~5031.253295
1 Piece(s)Available 18 Day(s) or more 101.5[Flat] Flat G41.21.01~1.51.0530.1~5031.253295
1 Piece(s)Available 18 Day(s) or more 101.5[Straight Crown] Straight Crown H41.21.01~1.51.0530.1~5031.253295
1 Piece(s)Available 18 Day(s) or more 100.8[Waffle] Waffle A3.40.60.01~10.520.1~300.50.652680
1 Piece(s)Available 18 Day(s) or more 101[Flat] Flat G3.40.80.01~10.620.1~3010.82380
1 Piece(s)Available 18 Day(s) or more 101[Straight Crown] Straight Crown H3.40.80.01~10.620.1~3010.82380

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)