(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Sprockets-35B Series (Part Numbers)

Sprockets-35B Series
  • Volume Discount

In addition to the shaft hole machined type, we also offer shaft hole rough machined products (S specification) that allow for free additional machining.

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.
SP35B
Sprockets/35B Series:Related Image

[ ! ]Offset between tooth tip and keyway is ±0.5mm.

BSP35B
Sprockets/35B Series:Related Image

[ ! ]Offset between tooth tip and keyway is ±0.5mm.

SSP35B
Sprockets/35B Series:Related Image

[ ! ]Offset between tooth tip and keyway is ±0.5mm.

Type[ M ]Material[ S ] Surface Treatment
SP35BS45C Equivalent
(Spurs are Induction Hardened)
BSP35BS45C Equivalent
(Spurs are Induction Hardened)
Black Oxide
SSP35BSUS304 Equivalent
[ A ] Accessory: Set Screw
(Only for shaft bore specificationsⓃ)

Specifications

Part NumberShaft Bore Specs.Shaft Bore Dia.
SP35B16N10
BSP35B16N10
SSP35B17S11

■Compatible Chain Selection Method >> P.1578
Technical Data of Mechanical Transmission Chain >> P.2243
Part NumberShaft Bore Specs.Shaft Bore Specs.(D)DpDoHGDLXZMass
(g)
Type  Number of TeethS SpecificationN Specification(H7)
NominalHub
Type
SP35B9S

N
81010K                27.853221.5172064.34.460
1081010K12               30.823424.52080
1181010K12               33.8138272390
1291010K1214151617           36.84130.526120
1391010K1214151617           39.8443229
1491010K1214151617           42.814732
1591010K1214151617181920        45.815135160
1691010K121415161718192022       48.825437190
1711  1214151617181920222425     51.845741220
1811  1214151617181920222425     54.856044250
1911  1214151617181920222425     57.876347280
2011  12141516171819202224252830   60.896650320
2111  12141516171819202224252830   63.916953360
2211  12141516171819202224252830   66.937256370
2311  12141516171819202224252830   69.957560380
2411  12141516171819202224252830   72.977853228430
2511    1516171819202224252830   7681440
2611    1516171819202224252830   79.0284450
2811    1516171819202224252830   85.0790480
3011    1516171819202224252830   91.1296510
3211    1516171819202224252830   97.18102540
3411         202224252830   103.23109570
3511         202224252830   106.26112590
3612         202224252830   109.29115610
3812         202224252830   115.34121632510820
4012         202224252830   121.4127850

■Compatible Chain Selection Method >> P.1578
Technical Data of Mechanical Transmission Chain >> P.2243
Part NumberShaft Bore Specs.Shaft Bore Specs.(D)DpDoHGDLXZMass
(g)
Type  Number of TeethS SpecificationN Specification(H7)
NominalHub
Type
BSP35B9N1010K                27.853221.5172064.34.460
101010K12               30.823424.52080
111010K12               33.8138272390
121010K1214151617           36.84130.526120
131010K1214151617           39.8443229
141010K1214151617           42.814732
151010K1214151617181920        45.815135160
161010K121415161718192022       48.825437190
17  1214151617181920222425     51.845741220
18  1214151617181920222425     54.856044250
19  1214151617181920222425     57.876347280
20  12141516171819202224252830   60.896650320
21  12141516171819202224252830   63.916953360
22  12141516171819202224252830   66.937256370
23  12141516171819202224252830   69.957560380
24  12141516171819202224252830   72.977853228430
25    1516171819202224252830   7681440
26    1516171819202224252830   79.0284450
28    1516171819202224252830   85.0790480
30    1516171819202224252830   91.1296510
32    1516171819202224252830   97.18102540
34         202224252830   103.23109570
35         202224252830   106.26112590
36         202224252830   109.29115610
38         202224252830   115.34121632510820
40         202224252830   121.4127850

■Compatible Chain Selection Method >> P.1578
Technical Data of Mechanical Transmission Chain >> P.2243
Part NumberShaft Bore Specs.Shaft Bore Specs.(D)DpDoHGDLXZMass
(g)
Type  Number of TeethS SpecificationN Specification(H7)
NominalHub
Type
SSP35B10S

N
810 12           30.823424.5202064.34.480
1181012           33.8138272390
12910 12 15          36.84130.526120
139101215 16        39.8443229
1491012 15 16        42.814732
1591012 15 16         45.815135160
16910 12 15 16 18  20      48.825437190
1711 12151618 20     51.845741220
1811 12 15 1618 20     54.856044250
2011 12 15 1618 20      60.896650320
2111 12151618 20      63.916953360
2211 1215 1618 20     66.937256370
2311 12151618 20     69.957560380
2411 1215 1618 20 2225    72.977853228430
3011  151618 202225   91.1296510
3211  151618 202225   97.18102540
4012    18 202225   121.4127632510850
 
■SP/SSP Shaft Bore Machining Dimensions Table
Shaft Bore Dia.
D
Keyway
b2 x t2
Set Screw
M
103x1.44
10K4x1.84
124x1.85
14~175x2.36
18~226x2.86
24~308x3.38
32~3810x3.38
40, 4212x3.38
45, 5014x3.810
■BSP Shaft Bore Machining Dimensions Table
Shaft Bore Dia.KeywaySet Screw
Db2×t2M
103×1.44
10K, 124×1.85
14~175×2.36
18~226×2.86
24~308×3.38
32~3810×3.38
40, 4212×3.38
45, 5014×3.810

[ ! ]Shaft Bore Sizes are different for the following products.
CombinationSet Screw
M
Nominal35, Number of Teeth17, Shaft Dia.256
Nominal40, Number of Teeth14, Shaft Dia.256
Nominal40, Number of Teeth15, Shaft Dia.306
Nominal50, Number of Teeth11~13, Shaft Dia.24 or more6

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SP35B13-N-10K
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSSprocket Shape Nominal Number of Teeth
(T)
Number of Strands Shaft Bore Dia. D (or d)
(mm)
Type Material Chain Type Shaft Type Surface Treatment Bore Specification Keyway b2 x t2
1 Piece(s)Available 16 Day(s) or more 10Shape B3513[1] Single Strand10KShaft Bore Machined Type[Steel] S45C (Induction Hardened Teeth Tip)[RS] RSShaft Bore Machining ConfigurableNot ProvidedN (New JIS Key + Tap)4 x 1.8

Loading...

  1. 1
 

Please check the type/dimensions/specifications of the part SP35B13-N-10K in the Sprockets-35B Series series.

Products like this...

Part Number
BSP35B13-N-10K
BSP35B14-N-10K
BSP35B15-N-10K
SP35B13-S-9
SP35B14-N-10K
SP35B14-S-9
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSSprocket Shape Nominal Number of Teeth
(T)
Number of Strands Shaft Bore Dia. D (or d)
(mm)
Type Material Chain Type Shaft Type Surface Treatment Bore Specification Keyway b2 x t2
1 Piece(s)Available 20 Day(s) or more 10------------
1 Piece(s)Available 20 Day(s) or more 10------------
1 Piece(s)Available 20 Day(s) or more 10--15---------
1 Piece(s)Available 16 Day(s) or more 10Shape B3513[1] Single Strand-Pilot Bore Type[Steel] S45C (Induction Hardened Teeth Tip)[RS] RSStandard Pilot BoreNot ProvidedS (Pilot Bore)-
1 Piece(s)Available 16 Day(s) or more 10Shape B3514[1] Single Strand10KShaft Bore Machined Type[Steel] S45C (Induction Hardened Teeth Tip)[RS] RSShaft Bore Machining ConfigurableNot ProvidedN (New JIS Key + Tap)4 x 1.8
1 Piece(s)Available 16 Day(s) or more 10Shape B3514[1] Single Strand-Pilot Bore Type[Steel] S45C (Induction Hardened Teeth Tip)[RS] RSStandard Pilot BoreNot ProvidedS (Pilot Bore)-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)