(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Casters - Light / Medium Load (Part Numbers)

Casters - Light / Medium Load

Click this image to zoom it.

Move the mouse over the image to zoom

  • Casters - Light / Medium Load
  • Casters - Light / Medium Load
  • On Sale Till 31/03/2025
  • Volume Discount

Casters - Light / Medium Load
These casters are suitable for light and medium load applications. They offer a wide variety of sizes and materials for the wheels to choose from.
[Feature]
- Caster Type : Fixed/ Swivel and Swivel With Stopper
- Mounting Height Minimum / Maximum (mm.) : 35 and 190
- Allowable Load Minimum / Maximum (daN) : 8 and 160
- Wheel Diameter (mm.) : 75, 100 and 125
- Wheel Width (mm.) : 25, 30 and 37.5
- Material:
Wheel - Synthetic Rubber (Black), Urethane (Gray) and Nylon (White)
Body - SPHC and SUS304
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.
 
TypeMain BodyWheelBearing
[ M ]Material[ S ]Surface Treatment[ M ]Material (Color)Swiveling PartWheel
CNG□SPHCTrivalent ChromateSynthetic Rubber (Black),
Urethane (Gray), Nylon (White)
IncorporatedProvided for D100, 125, 150
CNSG□SUS304Barrel Grinding
[ ! ]D100 Nylon wheel has no bearing in the wheel.
[ ! ]D25 and 38 rubber wheel color is gray.

Specifications

Part Number-Wheel Material
CNGJ100-U
Main BodyPart NumberWheel MaterialHACF1F2G1G2dErBtAllowable Load (N)Mass (g)
 TypeD
R
U
N
SteelStainless SteelRUNRUN
SwivelCNGJ (Steel)
CNSGJ (Stainless Steel)
25R
(Rubber)
U
(Urethane)
N
(Nylon)
35353028-23-4.2923
13
13
1.5-80-10036-37
3850463836285.31334
18
18
2002807475
5065594746356.51644
21
20
2500600170140
658570585554
(*1)
4244
(*1)
8.82560
25
25
25
2.32500700700370310300
759365
25
27
25
600800800390330320
10013090907168716810.53084
32
30
32
2.931200120010001055930900
125165102102807580751135101
38
30
38(35)
44150015001500160015001350
15019040119
40(42)
35
35
160016001600183517501680
FixedCNGK (Steel)
CNSGK (Stainless Steel)
2535371929---4.2--
13
13
1.5-80-10030-31
3850462536155.3
18
18
2002805152
5065584445256.5
21
20
2500600130110
65857052
(47)
5554
(*1)
288.8
25
25
25
2.32500700700260200190
7593
25
27
25
600800800280220190
100130110709080504510.5
32
30
32
2.62.5120012001200770645615
12516514080112100565311
38
30
38(35)
415001500150011001000850
150190
40(42)
35
35
160016001600140013151245
Swivel with StopperCNGS (Steel)
CNSGS (Stainless Steel)
5065594746-35-6.51658
21
20
2-500-600220-190
658570585554
(*1)
4244
(*1)
8.82574(97)
25
25
25
2.32500700700420360350
7593
25
27
25
600800800450390380
10013090907168716810.53098(102)
32
30
32
2.93120012001200122010951065
125165102102807580751135118(123)
38
30
38(35)
44150015001500173516351485
15019040122(127)
40(42)
35
35
160016001600204519501890
Dimensions in ( ) are for the stainless steel type.
(*1) Slotted holes are provided for steel type only.The angle of the slotted hole differs from the enlarged view.
CNGK25 has 2 mounting holes.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CNGJ38-R
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Fitting Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Bearing in Wheel
1 Piece(s)Available Same day 10Swivel Type50~35.00Not Provided20[Synthetic Rubber] Synthetic Rubber (General)Not ProvidedSteel362846383818Not Provided

Loading...

  1. 1

More Information

 

Basic Information

Load Category Light/Medium Load

Please check the type/dimensions/specifications of the part CNGJ38-R in the Casters - Light / Medium Load series.

Products like this...

Part Number
CNGJ125-N
CNGJ125-R
CNGJ125-U
CNGJ50-N
CNGJ50-R
CNGJ65-N
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Fitting Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Bearing in Wheel
1 Piece(s)Available 16 Day(s) or more 10Swivel Type165140.01~220.00Not Provided150[Nylon] Nylon (General)Not ProvidedSteel75 ~ 8075 ~ 8010210212538Provided
1 Piece(s)Available 16 Day(s) or more 10Swivel Type165140.01~220.00Not Provided150[Synthetic Rubber] Synthetic Rubber (General)Not ProvidedSteel75 ~ 8075 ~ 8010210212538Provided
1 Piece(s)Available 16 Day(s) or more 10Swivel Type165140.01~220.00Not Provided150[Urethane] Urethane (General)Not ProvidedSteel75 ~ 8075 ~ 8010210212535Provided
1 Piece(s)Available 16 Day(s) or more 10Swivel Type6535.01~80.00Not Provided60[Nylon] Nylon (General)Not ProvidedSteel463559475020Not Provided
1 Piece(s)Available Same day 10Swivel Type6535.01~80.00Not Provided50[Synthetic Rubber] Synthetic Rubber (General)Not ProvidedSteel463559475021Not Provided
1 Piece(s)Available 16 Day(s) or more 10Swivel Type8535.01~80.00Not Provided70[Nylon] Nylon (General)Not ProvidedSteel54 ~ 5542 ~ 4470586525Not Provided

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)