(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Casters/Low Floor Type/Screw-in Type (Part Numbers)

Casters/Low Floor Type/Screw-in Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Casters/Low Floor Type/Screw-in Type
These heavy duty casters with a low mounting height and high running stability. They offer a wide variety of sizes to choose from.
[Feature]
- Caster Type : Swivel Screw-In / Swivel Screw-In With Stopper
- Mounting Height (mm.) : 74, 93 and 107
- Allowable Load (daN) : 100, 150 and 160
- Thread Size : M16 and M20
- Wheel Diameter (mm.) : 50, 65 and 75
- Wheel Width (mm.) : 28 and 38
- Material:
Wheel - MC Nylon (Blue) or Special Reinforced Plastic (Black)
Body - SPHC
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on

Part Number

Configured Part Number is shown.

CHJFNS65A-80

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CHJFNS65A-80
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Thread Dia. M Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Bearing in Wheel Thread Length ℓ
(mm)
1 Piece(s)Available 12 Day(s) or more 1093140.01~220.00Rotation Stopper150[Engineering Plastics] Special Reinforced PlasticM166538Provided80

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type Properties Low Profile Wheel Characteristics Not Provided
Fitting Material Steel Load Category Light/Medium Load

Please check the type/dimensions/specifications of the part CHJFNS65A-80 in the Casters/Low Floor Type/Screw-in Type series.

Products like this...

Part Number
CHJFN50B-80
CHJFN65A-40
CHJFN65A-80
CHJFNS65B-40
CHJFNS65B-80
CHJFNS75A-40
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Thread Dia. M Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Bearing in Wheel Thread Length ℓ
(mm)
1 Piece(s)Available 12 Day(s) or more 107480.01~140.00Not Provided100[Engineering Plastics] Special Reinforced PlasticM205028Not Provided80
1 Piece(s)Available 12 Day(s) or more 1093140.01~220.00Not Provided150[Engineering Plastics] Special Reinforced PlasticM166538Provided40
1 Piece(s)Available 12 Day(s) or more 1093140.01~220.00Not Provided150[Engineering Plastics] Special Reinforced PlasticM166538Provided80
1 Piece(s)Available 12 Day(s) or more 1093140.01~220.00Rotation Stopper150[Engineering Plastics] Special Reinforced PlasticM206538Provided40
1 Piece(s)Available 12 Day(s) or more 1093140.01~220.00Rotation Stopper150[Engineering Plastics] Special Reinforced PlasticM206538Provided80
1 Piece(s)Available 12 Day(s) or more 10107140.01~220.00Rotation Stopper160[Engineering Plastics] Special Reinforced PlasticM167538Provided40

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)