(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Caster Dual Wheel Type - Heavy Load - Stainless Steel (Part Numbers)

Caster Dual Wheel Type - Heavy Load - Stainless Steel

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Caster Dual Wheel Type - Heavy Load - Stainless Steel
The twin wheel structure of the caster provides this caster with high turning performance during traveling. They offer a wide variety of sizes to choose from.
[Feature]
- Caster Type : Swivel / Dual Wheels
- Mounting Height (mm.) : 75, 93 and 102
- Allowable Load (daN) : 400, 500 and 600
- Wheel Diameter (mm.) : 50, 65 and 75
- Wheel Width (mm.) : 38 and 48
- Material:
Wheel - MC Nylon (Blue)
Body - SPHC
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on

Part Number

Configured Part Number is shown.

CWG50-D

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CWG50-D
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
1 Piece(s)Available 12 Day(s) or more 1075320.01~485.00400[Nylon] Electrically Conductive MC NylonAntistatic6464848450

Loading...

  1. 1

Basic Information

Caster Type Swivel Type / Dual Wheels Stopper (Detail) Not Provided Fitting Material Stainless Steel
Wheel Width B(mm) 38 Load Category Heavy Load Bearing in Wheel Provided

Please check the type/dimensions/specifications of the part CWG50-D in the Caster Dual Wheel Type - Heavy Load - Stainless Steel series.

Products like this...

Part Number
CWG50-N
CWG65-D
CWG65-N
CWG75-D
CWG75-N
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
1 Piece(s)Available 12 Day(s) or more 1075320.01~485.00400[Nylon] Monomer Casting NylonNot Provided6464848450
1 Piece(s)Available 12 Day(s) or more 1093485.01~750.00500[Nylon] Electrically Conductive MC NylonAntistatic787810010065
1 Piece(s)Available 12 Day(s) or more 1093485.01~750.00500[Nylon] Monomer Casting NylonNot Provided787810010065
1 Piece(s)Available 12 Day(s) or more 10102485.01~750.00600[Nylon] Electrically Conductive MC NylonAntistatic787810010075
1 Piece(s)Available 12 Day(s) or more 10102485.01~750.00600[Nylon] Monomer Casting NylonNot Provided787810010075

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)