(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Caster, Light Duty (Part Numbers)

Caster, Light Duty

Click this image to zoom it.

Move the mouse over the image to zoom

  • Caster, Light Duty
  • Caster, Light Duty
  • Caster, Light Duty
  • On Sale Till 31/03/2025
  • Volume Discount

Caster, Light Duty
The light duty caster is suitable for light load applications. They offer a wide variety of sizes and materials for the wheels to choose from.
[Feature]
- Caster Type : Fixed, Swivel, Swivel with stopper
- Mounting Height (mm.) : 35, 42, 50, 65, 80 and 90
- Allowable Load Minimum / Maximum (daN) : 8 and 70
- Wheel Diameter (mm.) : 25, 32, 38, 50, 65 and 75
- Wheel Width (mm.) : 12, 14, 17, 20, 25 and 26
- Material:
Wheel - Synthetic Rubber (Black) / Nylon (White) / Urethane (Brown) / FC250 (Gray)
Body - SPHC
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on



BodyWheelBearings
[ M ]Material[ S ]Surface Treatment[ M ]Material (Color)SwivelingWheel
SPHCTrivalent ChromateSynthetic Rubber (Black) / Nylon (White) / Urethane (Brown) / FC250 (Gray)IncorporatedNone

Specifications

Part Number-Wheel Material
CLGJ38-R
BodyPart NumberWheel MaterialHACF1F2dBrEtAllowable Load (N)Mass (g)
TypeTypeDRubberNylonUrethaneCastingRubberNylonUrethaneCasting
Swivel
Type
CLGJ25R(Rubber)
N(Nylon)
U(Urethane)
G(Casting)
35353028234.2122181.68010010012035304053
3242383230241427101.612018018020050405068
3850463836285.31732121.6200280280300807580116
5065594746356.52042162300380380400140110119213
6580705855428.82553192.3400550550600245180195450
75902658500650650700290195215555
Fixed
Type
CLGK2535361829-4.212--1.68010010012025233147
324220141.612018018020038304058
3850462536155.3171.6200280280300634852106
5065584045256.520230038038040013095110220
6580704755288.8252.3400550550600240175190395
759026500650650700290195215530
Swivel +
Stopper
Type
CLGS5065594746356.52044162300380380500165135145420
6580705855428.82558192.3400550550600280215230485
75902658500650650700325230250590

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CLGK32-U
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
1 Piece(s)Available 12 Day(s) or more 10Fixed Type42~35.00Not Provided18[Urethane] Urethane (General)29-36203214

Loading...

  1. 1
 

Basic Information

Wheel Characteristics Not Provided Fitting Material Steel Load Category Light Load
Bearing in Wheel Not Provided

Please check the type/dimensions/specifications of the part CLGK32-U in the Caster, Light Duty series.

Products like this...

Part Number
CLGJ32-G
CLGJ32-N
CLGJ32-R
CLGK38-G
CLGK38-N
CLGK38-R
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
1 Piece(s)Available 12 Day(s) or more 10Swivel Type42~35.00Not Provided20[Steel] Cast302438323214
1 Piece(s)Available 12 Day(s) or more 10Swivel Type42~35.00Not Provided18[Nylon] Nylon (General)302438323214
1 Piece(s)Available 12 Day(s) or more 10Swivel Type42~35.00Not Provided12[Synthetic Rubber] Synthetic Rubber (General)302438323214
1 Piece(s)Available 12 Day(s) or more 10Fixed Type50~35.00Not Provided30[Steel] Cast361546253817
1 Piece(s)Available Same day 10Fixed Type50~35.00Not Provided28[Nylon] Nylon (General)361546253817
1 Piece(s)Available 12 Day(s) or more 10Fixed Type50~35.00Not Provided20[Synthetic Rubber] Synthetic Rubber (General)361546253817

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)