(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Casters/Swivel/Locking/Economy (Part Numbers)

Casters/Swivel/Locking/Economy

Click this image to zoom it.

Move the mouse over the image to zoom

  • Casters/Swivel/Locking/Economy
  • Casters/Swivel/Locking/Economy
  • Volume Discount

Casters/Swivel/Locking/Economy
These casters are commonly used in various applications. They offer a wide variety of sizes and materials for the wheels to choose from.
[Feature]
- Caster Type : Swivel with stopper
- Mounting Height (mm.) : 144, 177 and 198
- Allowable Load (daN) : 120, 170, 180, 200, 260, 270 and 300
- Wheel Diameter (mm.) : 100, 130 and 150
- Wheel Width (mm.) : 32, 34, 38, 42 and 44
- Material:
Wheel - Synthetic Rubber (Black) / Urethane (Blue) / MC Nylon (Blue)
Body - SPHC
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on



BodyWheelBearings
[ M ]Material[ S ][ M ]Material (Color)SwivelingWheel
SPHCTrivalent ChromateSynthetic Rubber (Black) / Urethane (Blue)
Monomer Casting Nylon (Blue)
IncorporatedIncorporated

Specifications

Part Number-Wheel Material
CMGJV130-N

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CMGJV100-R
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
1 Piece(s)Available Same day 1014480.01~140.00120[Synthetic Rubber] Synthetic Rubber (General)7370959510032

Loading...

  1. 1

More Information


 

Basic Information

Caster Type Swivel Type Stopper (Detail) Swivel Stopper Wheel Characteristics Not Provided
Fitting Material Steel Load Category Medium Load Bearing in Wheel Provided

Please check the type/dimensions/specifications of the part CMGJV100-R in the Casters/Swivel/Locking/Economy series.

Products like this...

Part Number
CMGJV100-N
CMGJV100-U
CMGJV130-N
CMGJV130-R
CMGJV130-U
CMGJV150-N
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
1 Piece(s)Available 16 Day(s) or more 10144140.01~220.00180[Nylon] Monomer Casting Nylon7370959510034
1 Piece(s)Available 16 Day(s) or more 10144140.01~220.00170[Urethane] Urethane (General)7370959510032
1 Piece(s)Available 16 Day(s) or more 10177220.01~320.00270[Nylon] Monomer Casting Nylon827910510513042
1 Piece(s)Available 16 Day(s) or more 10177140.01~220.00180[Synthetic Rubber] Synthetic Rubber (General)827910510513038
1 Piece(s)Available 16 Day(s) or more 10177220.01~320.00260[Urethane] Urethane (General)827910510513038
1 Piece(s)Available 16 Day(s) or more 10198220.01~320.00300[Nylon] Monomer Casting Nylon938712012015044

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)