(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Handwheels/Five Spoked (Part Numbers)

Handwheels/Five Spoked

Click this image to zoom it.

Move the mouse over the image to zoom

  • Handwheels/Five Spoked
  • Handwheels/Five Spoked
  • On Sale Till 31/03/2025
  • Volume Discount

[Features]·An offset handwheel. ·Handle materials include steel and aluminum.

(i)Caution

  • AHLNAK and AHLNA are No Hole Type, but they include a through hole of approx. ⌀6 mm for manufacturing purposes.

Part Number

Configured Part Number is shown.

AHLNK140-HC14

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AHLNK140-HC14
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSHandle, Outer Dia. D
(Ø)
Handle, Material Inner Dia. Shaft Bore Shape Handle Bore Handle Type Handwheel Surface Treatment Grip Material Handle Surface Treatment Handle Thickness
(mm)
Mounting Section, Outer Dia.
(Ø)
Round Hole Dia.
(Ø)
Square Hole Size
(mm)
Tap
1 Piece(s)Available 12 Day(s) or more 10140[Steel] FC200Round HoleWith HandleRevolving HandleChrome PlatingSS400Chrome Plating443514-Provided (2 Places)

Loading...

  1. 1

Basic Information

Handwheel Type 5-Spoke

Please check the type/dimensions/specifications of the part AHLNK140-HC14 in the Handwheels/Five Spoked series.

Products like this...

Part Number
AHLN-R160
AHLN-R200
AHLN-R80
AHLNK140-HC15
AHLNK140-HC16
AHLNK140-HC17
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSHandle, Outer Dia. D
(Ø)
Handle, Material Inner Dia. Shaft Bore Shape Handle Bore Handle Type Handwheel Surface Treatment Grip Material Handle Surface Treatment Handle Thickness
(mm)
Mounting Section, Outer Dia.
(Ø)
Round Hole Dia.
(Ø)
Square Hole Size
(mm)
Tap
1 Piece(s)Available 12 Day(s) or more 10160[Steel] FC200-Without Handle-Chrome Plating--4637---
1 Piece(s)Available 12 Day(s) or more 10200[Steel] FC200-Without Handle-Chrome Plating--59.543---
1 Piece(s)Available 12 Day(s) or more 1080[Steel] FC200-Without Handle-Chrome Plating--3624---
1 Piece(s)Available 12 Day(s) or more 10140[Steel] FC200Round HoleWith HandleRevolving HandleChrome PlatingSS400Chrome Plating443515-Provided (2 Places)
1 Piece(s)Available 12 Day(s) or more 10140[Steel] FC200Round HoleWith HandleRevolving HandleChrome PlatingSS400Chrome Plating443516-Provided (2 Places)
1 Piece(s)Available 12 Day(s) or more 10140[Steel] FC200Round HoleWith HandleRevolving HandleChrome PlatingSS400Chrome Plating443517-Provided (2 Places)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)