(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Handwheels/Two Spoked/Stainless Steel (Part Numbers)

Handwheels/Two Spoked/Stainless Steel

Click this image to zoom it.

Move the mouse over the image to zoom

  • Handwheels/Two Spoked/Stainless Steel
  • Handwheels/Two Spoked/Stainless Steel
  • On Sale Till 31/03/2025
  • Volume Discount

[Features]·A 2-spoke handwheel. ·Handle materials include steel, aluminum, and stainless steel.

(i)Caution

  • AHTNA and AHTNAK are No Hole Type, but they include a through hole of approx. ⌀6 mm for manufacturing purposes.

Part Number

Configured Part Number is shown.

AHTN160-HC17

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AHTN160-HC17
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSHandle, Outer Dia. D
(Ø)
Handle, Material Inner Dia. Shaft Bore Shape Handle Bore Handle Type Handwheel Surface Treatment Grip Material Handle Surface Treatment Handle Thickness
(mm)
Mounting Section, Outer Dia.
(Ø)
Round Hole Dia.
(Ø)
Square Hole Size
(mm)
Tap
1 Piece(s)Available 12 Day(s) or more 10160[Steel] FC200Round HoleWith HandleStationary HandleChrome PlatingSS400Chrome Plating404017-Provided (2 Places)

Loading...

  1. 1

Basic Information

Handwheel Type 2-Spoke

Please check the type/dimensions/specifications of the part AHTN160-HC17 in the Handwheels/Two Spoked/Stainless Steel series.

Products like this...

Part Number
AHTN100-HC12
AHTN100-HC13
AHTN100-HC14
AHTN160-HC18
AHTN160-HC19
AHTN160-HC20
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSHandle, Outer Dia. D
(Ø)
Handle, Material Inner Dia. Shaft Bore Shape Handle Bore Handle Type Handwheel Surface Treatment Grip Material Handle Surface Treatment Handle Thickness
(mm)
Mounting Section, Outer Dia.
(Ø)
Round Hole Dia.
(Ø)
Square Hole Size
(mm)
Tap
1 Piece(s)Available 12 Day(s) or more 10100[Steel] FC200Round HoleWith HandleStationary HandleChrome PlatingSS400Chrome Plating272512-Provided (2 Places)
1 Piece(s)Available 12 Day(s) or more 10100[Steel] FC200Round HoleWith HandleStationary HandleChrome PlatingSS400Chrome Plating272513-Provided (2 Places)
1 Piece(s)Available 12 Day(s) or more 10100[Steel] FC200Round HoleWith HandleStationary HandleChrome PlatingSS400Chrome Plating272514-Provided (2 Places)
1 Piece(s)Available 12 Day(s) or more 10160[Steel] FC200Round HoleWith HandleStationary HandleChrome PlatingSS400Chrome Plating404018-Provided (2 Places)
1 Piece(s)Available 12 Day(s) or more 10160[Steel] FC200Round HoleWith HandleStationary HandleChrome PlatingSS400Chrome Plating404019-Provided (2 Places)
1 Piece(s)Available 12 Day(s) or more 10160[Steel] FC200Round HoleWith HandleStationary HandleChrome PlatingSS400Chrome Plating404020-Provided (2 Places)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)