(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Locating Pins - Small Head, Tapered (Press Fit) (Part Numbers)

Locating Pins - Small Head, Tapered (Press Fit)
  • On Sale Till 31/03/2025
  • Volume Discount

- Locating Pins - Small Head, Tapered (Press Fit) from MISUMI.
- Tapered Head Standard Type. Press Fit. Economical and there is a variety of selections to choose from. Same day shipping available.
- The material of locating pin can be selected 3 types, steel SKS3 Equivalent, stainless steel SUS304, SUS440C or 13Cr stainless.
- Polished, centering hole is sometimes not available for SUS304.
- SUS440C or 13Cr stainless has an identification groove at any position on D part.
- The insertion guide is applicable to both the tolerance m6 and p6.

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CJPSB8-4
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSInsertion Guide Tip Shape Surface Treatment Heat Treatment Material Locating Side Outer Dia. P (Ø)
(mm)
Mounting Side Outer Dia. D
(Ø)
Mounting Side Tolerance Mounting Section Length L
(mm)
Locating Section Length B
(mm)
Dimension Configurable Type Positioning Part Length B
(mm)
1 Piece(s)Available 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless48m6156P Selectable-

Loading...

  1. 1

Basic Information

Basic Shape Small Head Insertion Guide Tip Type Tapered Insertion Guide Specifications Not Provided
Mounting Side Shape Straight (Press-Fit) Locating Side O.D. Tolerance 0/-0.01

Please check the type/dimensions/specifications of the part CJPSB8-4 in the Locating Pins - Small Head, Tapered (Press Fit) series.

Products like this...

Part Number
CJPDPS10-5
CJPDPS10-6
CJPDPS10-8
CJPSB8-5
CJPSB8-6
CJPSB8-8
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSInsertion Guide Tip Shape Surface Treatment Heat Treatment Material Locating Side Outer Dia. P (Ø)
(mm)
Mounting Side Outer Dia. D
(Ø)
Mounting Side Tolerance Mounting Section Length L
(mm)
Locating Section Length B
(mm)
Dimension Configurable Type Positioning Part Length B
(mm)
1 Piece(s)Available 4 Day(s) 10DiamondNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless510p6158P Selectable-
1 Piece(s)Available 4 Day(s) 10DiamondNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless610p6158P Selectable-
1 Piece(s)Available 4 Day(s) 10DiamondNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless810p6158P Selectable-
1 Piece(s)Available 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless58m6156P Selectable-
1 Piece(s)Available 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless68m6156P Selectable-
1 Piece(s)Available 4 Day(s) 10RoundNot ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless88m6156P Selectable-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)