(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Locating Pins - Small Flat Head (Press Fit) (Part Numbers)

Locating Pins - Small Flat Head (Press Fit)
  • Volume Discount

Flat Head Type. Suitable if the mating side has limited space.

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CJPDBPC3-2
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSSurface Treatment Heat Treatment Material Locating Side Outer Dia. P (Ø)
(mm)
Mounting Side Outer Dia. D
(Ø)
Mounting Side Tolerance Mounting Section Length L
(mm)
Locating Section Length B
(mm)
Dimension Configurable Type Positioning Part Length B
(mm)
1 Piece(s)Available 12 Day(s) or more 10Not ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless23p653P Selectable-

Loading...

  1. 1

Basic Information

Basic Shape Small Head Insertion Guide Tip Shape Round Insertion Guide Tip Type Flat
Insertion Guide Specifications Not Provided Mounting Side Shape Straight (Press-Fit) Locating Side O.D. Tolerance h6

Please check the type/dimensions/specifications of the part CJPDBPC3-2 in the Locating Pins - Small Flat Head (Press Fit) series.

Products like this...

Part Number
CJPDBC10-8
CJPDBC16-10
CJPDBC16-13
CJPDBPC4-2
CJPDBPC4-3
CJPDBPC5-2
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSSurface Treatment Heat Treatment Material Locating Side Outer Dia. P (Ø)
(mm)
Mounting Side Outer Dia. D
(Ø)
Mounting Side Tolerance Mounting Section Length L
(mm)
Locating Section Length B
(mm)
Dimension Configurable Type Positioning Part Length B
(mm)
1 Piece(s)Available 12 Day(s) or more 10Not ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless810m6165P Selectable-
1 Piece(s)Available 12 Day(s) or more 10Not ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless1016m62212P Selectable-
1 Piece(s)Available 12 Day(s) or more 10Not ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless1316m62212P Selectable-
1 Piece(s)Available 12 Day(s) or more 10Not ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless24p653P Selectable-
1 Piece(s)Available 12 Day(s) or more 10Not ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless34p653P Selectable-
1 Piece(s)Available 12 Day(s) or more 10Not ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless25p683P Selectable-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)