(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Caster, Light/Medium Duty CHAM□-E (Part Numbers)

Caster, Light/Medium Duty CHAM□-E

Click this image to zoom it.

Move the mouse over the image to zoom

  • Caster, Light/Medium Duty CHAM□-E
  • Caster, Light/Medium Duty CHAM□-E
  • Caster, Light/Medium Duty CHAM□-E
  • Volume Discount

Casters - Light Load
These light duty casters are suitable for light load applications. They offer a wide variety of sizes and materials for the wheels to choose from.
[Feature]
- Caster Type : Fixed / Swivel
- Mounting Height (mm.) : 65, 82, 92 and 122
- Allowable Load (daN) : 30, 38, 40, 45, 50 and 60
- Wheel Diameter (mm.) : 50, 65, 75 and 100
- Wheel Width (mm.) : 20, 21, 25 and 28
- Material:
Wheel - Synthetic Rubber (Black) / Urethane (Brown) / Nylon (White)
Body - SPHC
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on



BodyWheelBearings
[ M ]Material[ S ]Surface Treatment[ M ]Material (Color)SwivelingWheel
SPHCTrivalent ChromateSynthetic Rubber (Black) / Urethane (Brown) / Nylon (White)IncorporatedNone

Specifications

Part Number-Wheel Material
CHAMJ-S65-R
CHAMS-E75-U

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CHAMJ-E65-U
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Load Category
1 Piece(s)Available 16 Day(s) or more 10Swivel Type8235.01~80.00Not Provided40[Urethane] Urethane (General)562870426521Light Load

Loading...

  1. 1
 

Basic Information

Wheel Characteristics Not Provided Fitting Material Steel Bearing in Wheel Not Provided

Please check the type/dimensions/specifications of the part CHAMJ-E65-U in the Caster, Light/Medium Duty CHAM□-E series.

Products like this...

Part Number
CHAMJ-E50-N
CHAMJ-E50-R
CHAMJ-E50-U
CHAMJ-E75-N
CHAMJ-E75-R
CHAMJ-E75-U
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Load Category
1 Piece(s)Available 16 Day(s) or more 10Swivel Type6535.01~80.00Not Provided40[Nylon] Nylon (General)562870425021Light Load
1 Piece(s)Available 16 Day(s) or more 10Swivel Type65~35.00Not Provided30[Synthetic Rubber] Synthetic Rubber (General)562870425020Light Load
1 Piece(s)Available 16 Day(s) or more 10Swivel Type6535.01~80.00Not Provided38[Urethane] Urethane (General)562870425021Light Load
1 Piece(s)Available 16 Day(s) or more 10Swivel Type9235.01~80.00Not Provided50[Nylon] Nylon (General)562870427521Light Load
1 Piece(s)Available 16 Day(s) or more 10Swivel Type9235.01~80.00Not Provided40[Synthetic Rubber] Synthetic Rubber (General)562870427521Light Load
1 Piece(s)Available 16 Day(s) or more 10Swivel Type9235.01~80.00Not Provided45[Urethane] Urethane (General)562870427521Light Load

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)