(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Casters/Double Lockable (Part Numbers)

Casters/Double Lockable

Click this image to zoom it.

Move the mouse over the image to zoom

  • Casters/Double Lockable
  • Casters/Double Lockable
  • Casters/Double Lockable
  • Volume Discount

Wheel stop and turning stop are possible with single-action. Has the effect of preventing the platform truck from slipping sideways.

Part Number

Configured Part Number is shown.

CMTWS100-U

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CMTWS100-U
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Thread Dia. M Wheel Dia. D
(Ø)
Wheel Width B
(mm)
1 Piece(s)Available 12 Day(s) or more 10Swivel Type132Double Stopper (Rotation and Swivel)60[Urethane] Urethane (General)55427058-10028

Loading...

  1. 1

Basic Information

Load Range(daN) 35.01~80.00 Wheel Characteristics Not Provided Fitting Material Steel
Load Category Light/Medium Load Bearing in Wheel Not Provided

Please check the type/dimensions/specifications of the part CMTWS100-U in the Casters/Double Lockable series.

Products like this...

Part Number
CMTW75-E
CMTW75-R
CMTW75-U
CMTWS75-E
CMTWS75-R
CMTWS75-U
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Thread Dia. M Wheel Dia. D
(Ø)
Wheel Width B
(mm)
1 Piece(s)Available 12 Day(s) or more 10Swivel Type103Not Provided50Elastomer55427058-7527
1 Piece(s)Available 12 Day(s) or more 10Swivel Type103Not Provided60[Synthetic Rubber] Synthetic Rubber (General)55427058-7527
1 Piece(s)Available 12 Day(s) or more 10Swivel Type103Not Provided70[Urethane] Urethane (General)55427058-7526
1 Piece(s)Available 12 Day(s) or more 10Swivel Type103Double Stopper (Rotation and Swivel)50Elastomer55427058-7527
1 Piece(s)Available 12 Day(s) or more 10Swivel Type103Double Stopper (Rotation and Swivel)60[Synthetic Rubber] Synthetic Rubber (General)55427058-7527
1 Piece(s)Available 12 Day(s) or more 10Swivel Type103Double Stopper (Rotation and Swivel)70[Urethane] Urethane (General)55427058-7526

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)