(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Shock Absorbers Coolant Resistant (Part Numbers)

Shock Absorbers Coolant Resistant

Click this image to zoom it.

Move the mouse over the image to zoom

  • Shock Absorbers Coolant Resistant
  • Shock Absorbers Coolant Resistant
  • Shock Absorbers Coolant Resistant
  • Shock Absorbers Coolant Resistant
  • Volume Discount

[Features]·The sealing structure is designed to prevent external liquid from infiltrating, and can be used in environments where cutting oil, etc., is applied, making it suitable for machine tool applications. ·The outer diameter thread size for mounting is the same as the standard type, so replacement is possible. ·It is suitable for water-soluble cutting oil Class A1 "JIS K2241-2000," but it can also be used in water-insoluble cutting oil or in an environment where it is exposed to water. (Water is less durable than water-soluble cutting oil.)

Part Number

Configured Part Number is shown.

MACS1612L

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MACS1612L
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSStroke
(mm)
Mounting Screw Nominal (M) Max. Absorbed Energy
(J)
Orifice Type Body Material Max. Collision Velocity
(m/s)
Min. Collision Velocity
(m/s)
Overall Length
(mm)
Equivalent Mass
(kgf)
Max. Resisting Force Value
(N)
Piston Rod Return Force
(N)
Max. Operating Cycle
(cycle/min)
Max. Absorbed Energy (per Minute)
(J/min)
Cap Thread Size M
1 Piece(s)Available 17 Day(s) or more 1012M169.8Tapered orifice[Steel] SUM10.3107.75026462060235No CapM16X1.5

Loading...

  1. 1

Basic Information

Main Body, Related Components Main Body Structure Coolant Resistant Type Operating Environment Coolant Resistant Type
Operating Temperature Range(°C) -5::70

Please check the type/dimensions/specifications of the part MACS1612L in the Shock Absorbers Coolant Resistant series.

Products like this...

Part Number
MACC1008M
MACC1210H
MACC1210L
MACS1612M
MACS2016H
MACS2016L
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSStroke
(mm)
Mounting Screw Nominal (M) Max. Absorbed Energy
(J)
Orifice Type Body Material Max. Collision Velocity
(m/s)
Min. Collision Velocity
(m/s)
Overall Length
(mm)
Equivalent Mass
(kgf)
Max. Resisting Force Value
(N)
Piston Rod Return Force
(N)
Max. Operating Cycle
(cycle/min)
Max. Absorbed Energy (per Minute)
(J/min)
Cap Thread Size M
1 Piece(s)Available 17 Day(s) or more 108M101.76Irregular Multi Orifice[Steel] SUM20.379.51063796058.8With CapM10X1.0
1 Piece(s)Available 17 Day(s) or more 1010M124.9Multi Orifice[Steel] SUM30.790.641470136098With CapM12X1.0
1 Piece(s)Available 17 Day(s) or more 1010M122.94Tapered orifice[Steel] SUM10.390.6301470136098With CapM12X1.0
1 Piece(s)Available 17 Day(s) or more 1012M169.8Irregular Multi Orifice[Steel] SUM20.3107.75026462060235No CapM16X1.5
1 Piece(s)Available 17 Day(s) or more 1016M2029.4Multi Orifice[Steel] STKM12C30.712012035283360343No CapM20X1.5
1 Piece(s)Available 17 Day(s) or more 1016M2029.4Tapered orifice[Steel] STKM12C10.312030035283360343No CapM20X1.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)