(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Roller Carriers (Milled Rollers) - General Nuts / U Nut Rollers (Width 7, 9mm) (Part Numbers)

Roller Carriers (Milled Rollers) - General Nuts / U Nut Rollers (Width 7, 9mm)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Roller Carriers (Milled Rollers) - General Nuts / U Nut Rollers (Width 7, 9mm)
  • Roller Carriers (Milled Rollers) - General Nuts / U Nut Rollers (Width 7, 9mm)
  • Volume Discount

"Are lighter than roller conveyors and thus, can be installed in various locations."

Part Number

Configured Part Number is shown.

CROCU4

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CROCU4
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSWheel Surface Material Wheel Width W
(mm)
Allowable Load for Wheel (per pc.)
(kgf)
Wheel Outer Dia. d
(mm)
Wheel Pitch P
(mm)
Wheel Surface Treatment Frame Material Frame Surface Treatment External Height h
(mm)
Conveyance Length L
(mm)
Number of Wheels Accessories
1 Piece(s)Available 18 Day(s) or more 10Steel9302535Hard Chrome Plating[Steel] SteelTrivalent Chromate29.51384Not Provided

Loading...

  1. 1

Basic Information

Conveyance Type Straight Type Wheel Conveyor Main Body Application For Light Item Conveying / For Medium Load
Frame Shape Inward Bent Specifications Standard

Please check the type/dimensions/specifications of the part CROCU4 in the Roller Carriers (Milled Rollers) - General Nuts / U Nut Rollers (Width 7, 9mm) series.

Products like this...

Part Number
CROCU13
CROCU14
CROCU15
CROCU5
CROCU6
CROCU7
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSWheel Surface Material Wheel Width W
(mm)
Allowable Load for Wheel (per pc.)
(kgf)
Wheel Outer Dia. d
(mm)
Wheel Pitch P
(mm)
Wheel Surface Treatment Frame Material Frame Surface Treatment External Height h
(mm)
Conveyance Length L
(mm)
Number of Wheels Accessories
1 Piece(s)Available 18 Day(s) or more 10Steel9302535Hard Chrome Plating[Steel] SteelTrivalent Chromate29.545313Not Provided
1 Piece(s)Available 18 Day(s) or more 10Steel9302535Hard Chrome Plating[Steel] SteelTrivalent Chromate29.548814Not Provided
1 Piece(s)Available 18 Day(s) or more 10Steel9302535Hard Chrome Plating[Steel] SteelTrivalent Chromate29.552315Not Provided
1 Piece(s)Available 18 Day(s) or more 10Steel9302535Hard Chrome Plating[Steel] SteelTrivalent Chromate29.51735Not Provided
1 Piece(s)Available 18 Day(s) or more 10Steel9302535Hard Chrome Plating[Steel] SteelTrivalent Chromate29.52086Not Provided
1 Piece(s)Available 18 Day(s) or more 10Steel9302535Hard Chrome Plating[Steel] SteelTrivalent Chromate29.52437Not Provided

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)