(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

LED Line Lights - ON / OFF Type

LED Line Lights - ON / OFF Type

Click this image to zoom it.

Move the mouse over the image to zoom

◆Features Since the switch is integrated, there is no need to install a separate switch.
The ON/OFF switch is a touch sensor and can be easily operated.

Part Number

Configured Part Number is shown.

LEDD420-W

 
Part Number
LEDD420-W
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Shape Bar Type IP (Dust & Water Proof) IP50~IP55 Mounting Pitch P(mm) 420
Emitted Color White Shape Bar Type Mounting Method Tightening with screws
Input Voltage(V) DC24 Lighting Angle(°) 120

Please check the type/dimensions/specifications of the part LEDD420-W in the LED Line Lights - ON / OFF Type series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)