(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Linear Bushings - Single (Part Numbers)

Linear Bushings - Single
  • On Sale Till 31/03/2025
  • Volume Discount

Linear Bushings - Single
The linear bushing supports and guides a load, enabling smooth and accurate linear motion along a specified path. It provides a variety of sizes to choose from.
[Feature]
● Support Shaft Diameter Minimum/Maximum (mm.): 3 and 50
● Overall Length Minimum/Maximum (mm.): 10 and 100
● Shape : Straight
● Ball Recirculating Type : Single
● Material:
- Outer Cylinder - SUJ2 Equivalent or SUS440C Equivalent
- Ball - SUJ2 Equivalent or SUS440C Equivalent
[Application]
It is used in industrial machinery such as conveyor systems, packaging machines, and robotic equipment.

(i)Caution

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.
 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LMUM6H
LMUR6H
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSInscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Outer Cylinder Material Outer Cylinder Surface Treatment Outer Dia. D
(Ø)
Eccentricity
(µm)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)
Ball Material Retainer Material Seal Greased Filled
1 Piece(s)Available 12 Day(s) or more 10619[Steel] SUJ2 Equivalent[Surface Treatment] Electroless Nickel Plating1212206265-0.009SUS440C EquivalentPlastic (Duracon M90 Equivalent)With SealH Type (For Food, Drinking Water)
1 Piece(s)Available 12 Day(s) or more 10619[Steel] SUJ2 Equivalent[Surface Treatment] Low Temperature Black Chrome Plating1212206265-0.009SUS440C EquivalentPlastic (Duracon M90 Equivalent)With SealH Type (For Food, Drinking Water)

Loading...

  1. 1

Basic Information

Type Straight Style Standard Lubrication Type Not Provided
Accuracy High Grade Ball Recirculating Type Single Motion Linear
Types Straight Length Single

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)