(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Leveling Mount/Heavy Load (Part Numbers)

Leveling Mount/Heavy Load

Click this image to zoom it.

Move the mouse over the image to zoom

  • Leveling Mount/Heavy Load
  • Leveling Mount/Heavy Load
  • On Sale Till 31/03/2025
  • Volume Discount

- Leveling Mount/Heavy Load
- Product Type: Adjusting Bolt.
- Part number for series including of FJFN, FJFNS, FJFNB, FJFNF and FJFNH.
- Body Material: SS400 Carbon Steel and SUS304 Stainless steel.
- Surface Treatment: Trivalent Chromate solution for SS400 Steel.
- Nominal of Thread size (M): 10, 12, 16, 20 and 24.
- Thread Length size75, 100, 125, 130, 150 and 180 mm.
- Screw shafts can turn independently of a base and can tilt 3 to 5 degrees.
- The Leveling Mounts: RoHS compliant.

Part Number

Configured Part Number is shown.

FJFN24-180

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FJFN24-180
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSHeight Adjusting Handle Thread Material Thread Surface Treatment Body Material Main Body Surface Treatment Width D
(mm)
Allowable Load (Details)
(kN)
Screw Length A
(mm)
Main Body Height E
(mm)
Nominal of Thread M
(mm)
Alterations
1 Piece(s)Available Same day 10Not Provided[Steel] SS400 EquivalentTrivalent Chromate[Steel] SS400 EquivalentTrivalent Chromate7049.41802024Not Provided

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Properties Standard Swivel Mechanism Not Provided

Please check the type/dimensions/specifications of the part FJFN24-180 in the Leveling Mount/Heavy Load series.

Products like this...

Part Number
FJFN12-125
FJFN12-150
FJFN12-75
FJFNB20-100
FJFNB20-130
FJFNB20-150
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSHeight Adjusting Handle Thread Material Thread Surface Treatment Body Material Main Body Surface Treatment Width D
(mm)
Allowable Load (Details)
(kN)
Screw Length A
(mm)
Main Body Height E
(mm)
Nominal of Thread M
(mm)
Alterations
1 Piece(s) 16 Day(s) or more 10Not Provided[Steel] SS400 EquivalentTrivalent Chromate[Steel] SS400 EquivalentTrivalent Chromate60131251812Not Provided
1 Piece(s)Available Same day 10Not Provided[Steel] SS400 EquivalentTrivalent Chromate[Steel] SS400 EquivalentTrivalent Chromate60131501812Not Provided
1 Piece(s)Available Same day 10Not Provided[Steel] SS400 EquivalentTrivalent Chromate[Steel] SS400 EquivalentTrivalent Chromate6013751812Not Provided
1 Piece(s) 13 Day(s) 10Not Provided[Steel] SS400 EquivalentTrivalent Chromate[Steel] SS400 EquivalentTrivalent Chromate6039.21001820-
1 Piece(s) 13 Day(s) 10Not Provided[Steel] SS400 EquivalentTrivalent Chromate[Steel] SS400 EquivalentTrivalent Chromate6039.21301820-
1 Piece(s) 13 Day(s) 10Not Provided[Steel] SS400 EquivalentTrivalent Chromate[Steel] SS400 EquivalentTrivalent Chromate6039.21501820-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)