(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Shock Absorbers, Preset(Fixed) Damping Type (Part Numbers)

Shock Absorbers, Preset(Fixed) Damping Type
  • Volume Discount

- Shock Absorbers, Preset (Fixed) Damping Type from MISUMI.
- Simple structure and easy installation.
- Miniaturized design and strong space adaptability.
- Absorb energy smoothly and softly.
- Extend mechanical life, The service life of Shock Absorbers from MISUMI is up to 800,000 times.
- Max. Collision Velocity(m/s): 3.5 m/s
- Operating Environment Temperature: -5 to 70℃
- The products of M08 to M14 are equipped with two anti-loosening washers, and the mounting hole effectively prevents loosening without tapping.


Product Overview
Economy series Oil Buffer Fixed Type Simple structure, commonly used in the mechanism to absorb impact energy. The product is not adjustable. Different buffering characteristics can be obtained by changing the size of the internal overflow hole, the number and position of the overflow hole.
Depending on different collision velocities, there are high speed (H), medium speed (M),and low speed (L). There are single hole overflow type and multiple hole overflow type according to the change in the overflow area.

The advantages of using oil buffers:
1. Improve production efficiency: equipment can be operated at high frequency and high speed to improve production efficiency because the oil buffer can stop the impact object smoothly.
2. Extend mechanical life: the buffer can absorb the energy generated by the impact, greatly reduce the impact and vibration caused by the object to the machine, and avoid damage due to impact vibration.
3. Improve product quality: the buffer eliminates the shock caused by impact objects and the damaging impact, allowing the smooth operation of the machine and equipment, and improving the product quality.
4. Significantly reduce noise, and provide a quiet working environment.
5. Improve the safety of mechanical running.
Economic type Oil pressure buffer Fixed type
Product Feature
1. Simple structure and easy installation.
2. Miniaturized design and strong space adaptability.
3. Absorb energy smoothly and softly.
4. Abundant stock and fast delivery.
5. Long life with 800,000 times being used for reference.
6. The products of M08 to M14 are equipped with two anti-loosening washers, and the mounting hole effectively prevents loosening without tapping.

Specifications Overview
■ The products are divided into
C-AC*** (with cover type)
C-AC*****- N (without cover type)

■The products are divided into
Impact Speed TypeMaximum Collision VelocityOperating environment temperatureReference number of replacements
L For Low Speed~1.0m/s-5~70℃0.8 million times
M for Medium Speed~2.0m/s
H for High Speed~3.5m/s

Description of Models
Economic type Oil pressure buffer Fixed type Specifications Overview
Example of Use
Economic type Oil pressure buffer Fixed type Example of Use
Drawings of Examples of Use are for informational purposes only

Precautions
1. Do not exceed the specified locking torque value during installation as shown in the following table for details:
Coarse Outer Diameter (mm)M4ⅹ0.5M6ⅹ0.75M8ⅹ1.0M10ⅹ1.0M12ⅹ1.0M14ⅹ1.5M20ⅹ1.5M25ⅹ1.5M36ⅹ1.5M42ⅹ1.5
Tightening torque of nut (N.m)0.350.853.97.87.89.829.44998392

2. Pay attention to check whether the head circlip is off.
■ Overloaded buffer will cause abnormal increase in the internal pressure of the buffer tube, making the head circlip off, and internal parts may pop up and cause injury.
■ When the buffer with the head circlip is working, please keep your face and other parts away from it.

3. Please pay attention to the splash of the broken buffer head due to impact.
■ Overload use will cause damage to the head, resulting in injury.
■ It is recommended to install an anti-splashing cover.

4. Please pay attention to lateral misalignment load and lateral misalignment angle.
■ When the lateral misalignment load exceeds ±2.5 degrees, it will cause piston rod bending, bad reset, and internal lateral misalignment friction, resulting in performance degradation and even product breakage.
Please aim at the center line of the buffer piston rod for impact. (If the lateral misalignment angle is greater than ±2.5 degrees, please use the angular misalignment absorber (the range of lateral misalignment:± within 10 degrees)

5. Operating Temperature Range
■ Please use the buffer within the specified temperature range.
▪ Use outside the specified range will reduce the life of the seal packing and the pressure accumulating sponge, and cause the buffer to break.

6. Operating Environment Requirements
■ Please do not use it under medium or high pressure in a vacuum environment.
■ Keep the guide shaft clean, and avoid cutting powder, cutting fluid, water, etc. from being attached to the guide shaft, otherwise it will cause seal damage, oil leakage, poor buffer action, and buffer damage.
※ If you need to use it in the cutting fluid environment, please choose Misumi’s cutting fluid resistant buffer series products. See Misumi's official website.
 
7. The buffering oil inside the buffer will cause pollution to the environment, and can not be handled at will. Please follow the pollutant treatment method for treatment.

8. To prevent the buffer from increasing lateral load, the distance between the installation position of the buffer and the fulcrum should be equal to or greater than 6 times of the buffer stroke.
  And when the side load and the buffer center line form an angle of 5°, the absorbed energy is the maximum.
MISUMI Economic type Oil Buffers Fixed Type


Dimensional Drawing
Dimensional Drawing of Oil Buffers Dimensional Drawing of Anti-loosening Gaskets
Dimensional Drawing of MISUMI Economic type Oil Buffers Fixed Type Dimensional Drawing of MISUMI Economic type Oil Buffers Fixed Type
M04 to M14 buffers are equipped with 2 anti-loosening gaskets
Specification Table
■ Specification Table of Oil Buffers
Part NumberScrew Diameter
(M)
Stroke
(S)
Maximum energy absorbed (E)Maximum Equivalent Mass
(ME)
(kg)
 Maximum Collision Velocity
(M/S)
(L)(L1)L2Ttdd1B
(Both sides width)
Anti-loosening washer
TypeNo.SpeedPer time
(J)
Per minute
(J)
C-AC*****
(with buffering head)

C-AC*****-N
(without buffering head)
0404LM4 × 0.54.01.272.02.50.532.6
(28.6)
20.64.03.04.03.01.27.0Provided
M1.21.0
H0.32.0
0604LM6 × 0.754.01.8108.04.00.533.6
(29.6)
21.14.53.34.04.61.88.0Provided
M1.81.0
H0.42.0
0805LM8×0.755.01.2722.50.531.7
(32)
22545.161.811.0Provided
M1.21
H0.32
0806LM8 × 1.06.02.5120.06.50.550
(44)
32.06.04.06.06.62.911.0Provided
M2.51.0
H0.62.0
1005LM10 × 1.05.03.0180.07.00.838.7
(32.7)
21.76.04.06.08.63.012.9Provided
M3.01.5
H1.03.0
1008LM10 × 1.08.04.0240.09.00.857
(51)
37.06.04.06.08.63.012.9Provided
M4.01.5
H2.03.0
1210LM12 × 1.010.05.0300.030.00.869.2
(60)
44.06.04.09.210.33.014.0Provided
M10.01.5
H5.03.0
1412LM14 × 1.512.015.0600.0100.00.8100.2
(88.2)
70.26.05.012.012.04.019.0Provided
M50.01.5
H8.03.0
2020LM20 × 1.520.040.0800.0700.01.0145.8
(130)
104.06.08.015.818.06.026.0Not Provided
M200.02.0
H30.03.5
Dimension L with ( ) indicates C-AC****-N type (without buffering head). 
 
Impact SpeedMaximum Collision
Velocity
Operating environment
temperature
Reference
number of replacements
L For Low Speed~1.0m/s-5~70℃0.8 million times
M for Medium Speed~2.0m/s
H for High Speed~3.5m/s

■ Specifications Table for Anti-loosening Gaskets
Double-sided tooth disc gaskets
Part numberDdtH
M047.04.30.61.0
M0610.06.40.71.2
M0813.08.50.81.3
M1016.010.41.01.6
M1218.013.01.21.7
M1421.214.61.52.0

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
C-AC2580L-N
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSStroke
(mm)
Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Orifice Type Body Material Max. Collision Velocity
(m/s)
Overall Length
(mm)
Equivalent Mass
(kgf)
Max. Absorbed Energy (per Minute)
(J/min)
Cap Impact Velocity
(m/s)
Mating Accessories 1 - Stopper Nut Mating Accessories 2 - Mounting Flange
1 Piece(s)Available 10 Day(s) -8025150Single Orifice[Steel] STKM11A131712002000Not ProvidedL (Low Speed)Not ProvidedNot Provided

Loading...

  1. 1

Basic Information

Main Body, Related Components Main Body Structure Fixed Type Operating Environment Standard
Operating Temperature Range(°C) -5::70

Please check the type/dimensions/specifications of the part C-AC2580L-N in the Shock Absorbers, Preset(Fixed) Damping Type series.

Frequently asked question (FAQ)

Question: What kind of thread does model C-AC0806H match?
Answer: Buffer model C-AC0806H, product with M8 thread and 6 mm stroke, where the thread type is M8X1.0, please note that the product is fine thread.
Question: Is the model C-AC0806L a product with a lid, is the lid connected with thread?
Answer: Buffer model C-AC0806L, the lid is press-fit type, not of thread connection, and cannot be disassembled by yourself.

Products like this...

Part Number
C-AC0404L-N
C-AC0404M
C-AC0404M-N
C-AC2580L-N-SC
C-AC2580L-SC
C-AC2580M
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSStroke
(mm)
Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Orifice Type Body Material Max. Collision Velocity
(m/s)
Overall Length
(mm)
Equivalent Mass
(kgf)
Max. Absorbed Energy (per Minute)
(J/min)
Cap Impact Velocity
(m/s)
Mating Accessories 1 - Stopper Nut Mating Accessories 2 - Mounting Flange
1 Piece(s)Available Same day -441.2Single Orifice[Steel] 12L140.528.62.572Not ProvidedL (Low Speed)Not ProvidedNot Provided
1 Piece(s)Available 5 Day(s) -441.2Single Orifice[Steel] 12L14132.61.272ProvidedM (Medium Speed)Not ProvidedNot Provided
1 Piece(s)Available 5 Day(s) -441.2Single Orifice[Steel] 12L14128.61.272Not ProvidedM (Medium Speed)Not ProvidedNot Provided
1 Piece(s)Available 10 Day(s) 108025150------Not ProvidedL (Low Speed)ProvidedNot Provided
1 Piece(s)Available 10 Day(s) 108025150------ProvidedL (Low Speed)ProvidedNot Provided
1 Piece(s)Available 10 Day(s) -8025150Single Orifice[Steel] STKM11A2.5335.56002000ProvidedM (Medium Speed)Not ProvidedNot Provided

Tech Support