(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Leveling Mounts Nylon Pad (Part Numbers)



Adjuster Product Overview

Economy series Adjuster Nylon fixed type
An adjuster with high quality, cheap price and excellent cost performance
 
Adjuster
Economy series Adjuster Nylon fixed type

Adjuster Product Feature

【Adjuster Features】
No height adjustment knob.

【Material Table】
TypeAdjuster PartThreaded Part/Nut
MaterialMaterialMaterialMaterialSurface TreatmentSurface Treatment
C-CFJLMNylonQ235Zinc Plating
C-CFJLMSNylonSUS304-

Adjuster Usage Method

Recommended adjuster mounting method
On the premise of ensuring safety, raise the equipment with a forklift (light equipment can roll the equipment sideways) to a height that is convenient to screw into the inner teeth.
Screw in the adjuster through threads. After assembling the required number of adjusters, lower the forklift and adjust horizontally.

Adjuster Precautions
1. Check whether the screw can be mounted with a female thread (it is recommended to re-tap after coating the threads).
2. The selection adjuster should be screwed in more than half of the thread as far as possible (the shorter thread screwed in, the greater the bearing capacity).
3. For heavy equipment, it is recommended to add lubricating grease to threads for easy adjustment.

Example of Use Adjuster

Adjuster Example of use
Economy series Adjuster Nylon fixed type


 

Dimensional Adjuster Drawing

Adjuster Dimensional DrawingAdjuster Dimensional Drawing
Economy series Adjuster Nylon fixed type 

Adjuster Specification Table

Part NumberLDℓ1ℓ2EBVertical Load
(kN)
Weight
(g)
TypeTypeMMAA
C-CFJLM
C-CFJLMS
1080116607829172.1160
1001362.1176
1280117810192.1200
1001372.1220
1201572.1242
161001391013242.1358
1201592.1397
1501892.1440
201201621316302.1560
1501922.1608

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
C-CFJLM50-8-50
Part NumberMinimum order quantityVolume DiscountDays to ShipThread Material Thread Surface Treatment Body Material Width D
(mm)
Allowable Load (Details)
(kN)
Screw Length A
(mm)
Main Body Height E
(mm)
Nominal of Thread M
(mm)
Thread Length A
(mm)
1 Piece(s)Available Same day [Steel] SteelZinc Plating[Nylon 6] Nylon501.85079.5850

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Type Adjusting Bolt Shape Type Standard Type Height Adjusting Handle Not Provided
Properties Standard Swivel Mechanism Not Provided

Please check the type/dimensions/specifications of the part C-CFJLM50-8-50 in the Leveling Mounts Nylon Pad series.

Frequently asked question (FAQ)

Question: Can the economy series adjuster, nylon fixed type, be used on inclined ground?
Answer: Please use the economy series adjuster, nylon fixed type, on flat ground, and try not to use it on inclined ground, which will lead to deformation of the adjuster.
Question: Does the economy series adjuster, nylon fixed type, have a height adjustment knob?
Answer: The economy series adjuster, nylon fixed type, does not have a height adjustment knob (handle) and is just a general adjuster.

Products like this...

Part Number
C-CFJLM100-20-150
C-CFJLM100-20-200
C-CFJLM100-24-150
C-CFJLM50-8-80
C-CFJLM60-10-80
C-CFJLM60-12-100
Part NumberMinimum order quantityVolume DiscountDays to ShipThread Material Thread Surface Treatment Body Material Width D
(mm)
Allowable Load (Details)
(kN)
Screw Length A
(mm)
Main Body Height E
(mm)
Nominal of Thread M
(mm)
Thread Length A
(mm)
1 Piece(s)Available Same day [Steel] SteelZinc Plating[Nylon 6] Nylon1002.115019020150
1 Piece(s)Available Same day [Steel] SteelZinc Plating[Nylon 6] Nylon1002.120024020200
1 Piece(s)Available Same day [Steel] SteelZinc Plating[Nylon 6] Nylon1002.515019224150
1 Piece(s)Available Same day [Steel] SteelZinc Plating[Nylon 6] Nylon501.880109.5880
4 Piece(s)Available 10 Day(s) [Steel] S45CZinc Plating[Steel] Carbon Steel for Mechanical Structure602.1801161080
4 Piece(s)Available 10 Day(s) [Steel] S45CZinc Plating[Steel] Carbon Steel for Mechanical Structure602.110013712100

Tech Support