(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Toothed Timing Belts S14M (Part Numbers)

Part Number

Configured Part Number is shown.


Product Overview
Usually, timing pulleys and timing belts are widely used to design mechanisms for transmitting rotational power generated by motors.
Driving and transmission are realized through the engagement between the teeth of timing pulleys and timing belts.
Local production in China delivers MISUMI quality at low price.
Dimensional Drawing
Dimensional drawing of MISUMI economy series belt
Specifications Overview
■Material/Specification Table
Type Material
C-HTBN① Rear rubberChloroprene
② Tooth rubber
③ Core wireGlass Fiber
④ Backing clothNylon canvas
 
TypeTooth PitchRaLrHhiPLDUnit weight g/m
(Width: 10mm)
S14M149.19.110.25.34.91.397100
Belt circumference length is core wire length.
C-HTBN belt operating temperature range: -30 to 90 ℃.
The model engraved on the back of the product is the manufacturer model.
MISUMI makes no commitment to this product brand.
For the transmission capacity and calculation and design method of economy series timing belt, please refer to the national standard (GB) design manual.
Specification Table
■Specification Table
Economy series Toothed timing belt S2M S3M S5M S8M S14M type Ordering example

■C-HTBN
■Type S14M (Tooth pitch: 14mm)
Part NumberNumber of TeethBelt Circumference Length
(mm)
TypeBelt NumberBelt
Nominal Width
C-HTBN
(Chloroprene)
1120 S14M400
(40mm)
600
(60mm)
801120
1190 S14M851190
1400 S14M1001400
1456 S14M1041456
1540 S14M1101540
1610 S14M1151610
1652 S14M1181652
1750 S14M1251750
1764 S14M1261764
1778 S14M1271778
1806 S14M1291806
1890 S14M1351890
1946 S14M1391946
2002 S14M1432002
2100 S14M1502100
2310 S14M1652310
2380 S14M1702380
2506 S14M1792506
3150 S14M2253150
Product Features
S type circular tooth profile economy series timing belt is made of rubber, featuring deviation prevention and wear resistance ■ S type circular tooth profile rubber timing belt (S2M/S3M/S5M/S8M/S14M)
Feature 1: Reasonable semi-circular arc tooth profile design can provide higher torque to adapt to high load transmission.
Feature 2: Reduce the noise generated by high-speed operation.
Feature 3: Tooth peak changes under force, ensuring a longer life than conventional circular tooth profile teeth.
Feature 4: Have certain conductivity
Feature 5: Operating Temperature Range: -30 to 90℃.
Features of P type domestic high-accuracy circular tooth profile timing belt ■ P type circular tooth profile rubber timing belt (P5M/P8M)
Feature 1: Reasonable semi-circular arc tooth profile design can provide higher torque to adapt to high load transmission.
Feature 2: Special concave tooth peak design, better reducing noise generated by high-speed operation.
Feature 3: Tooth peak changes under force, ensuring greater accuracy than conventional circular tooth profile teeth.
Feature 4: Have certain conductivity
Feature 5: Operating Temperature Range: -25 to 80℃.
Trapezoidal tooth profile timing belt is suitable for light load transmission and driving ■ Trapezoidal tooth profile rubber timing belt (MXL/XL/L/H/T5/T10)
Feature 1: Suitable for light load transmission, standard torque driving.
Feature 2: Tooth rubber uses chloroprene to protect core wire, providing excellent bending fatigue resistance, heat resistance, oil resistance
Feature 3: Ideal choice of economical and maintenance-free alternative to traditional transmission method.
Feature 4: Have certain conductivity
Feature 5: Operating Temperature Range: -30 to 90℃ (MXL/XL/H) , 0 to 80℃ (T5/T10)
Example of Use
Usage Method Example DrawingInstructions for use of timing wheel and timing belt
The TIMING BELT is installed on the motor and the rotating shaft to transmit the rotational force①Driving (The driven wheel is driven by the driving wheel for transmission)
Transmission belt, used for repeated motion with the object not rotating and high requirements on positioning accuracy②Transmission (Used for repeated motion with the object not rotating and high requirements on positioning accuracy)
Usage Method Example DrawingInstructions for use of timing wheel and timing belt
Plates are conveyed by two timing toothed belts③Conveyance (Plates are conveyed by two timing toothed belts)
Usage method and example for conveyor belt lifting, repeated positioning motion④Traction transmission (Workpieces are clamped and transmitted by the belt)
Usage Method
■ Installation method for timing belt transmission
Turn off the power supply, remove the protective cover, loosen the motor assembly bolts, move the motor so that the belt is loose enough. The belt can be removed without prying. Never try to pry the belt down.
Remove the old belt and check for abnormal wear. Excessive wear may mean that there are problems in the design or maintenance of the transmission device.
Choose the right belt to replace.
To clean the belt and pulley, wipe with a cloth dipped in a small amount of non-volatile liquid. Soaking in detergent or scrubbing the belt with detergent is not advisable. To remove grease, it is also undesirable to wipe with sandpaper or scratch with a sharp object. The belt must be kept dry before installation and use.
Check the pulley for abnormal wear or cracks. If the wear is excessive, the pulley must be replaced.
Check whether the pulley is linearly symmetrical. Linear symmetry of the pulley is essential for the operation of the timing belt, especially the timing belt transmission device.
Asymmetry of the pulley is shown as follows:
 Usage method Installation guide Complete selection Fit installation
Check the remaining transmission device components, such as bearings and bushings, for symmetry, durability, lubrication and other conditions.
Install a new belt on the pulley. Never pry or use too much force.
Tighten to narrow the center distance of the transmission device until the tension tester detects that the belt tension is appropriate. Turn the driving wheel several times with your hands. Re-test tension.
Tighten the assembly bolts of the motor and correct the torque. Since any change in the center distance of the transmission device during operation will result in poor belt performance, it is important to ensure that all transmission components have been tightened.
Start the device and observe the belt performance to see if there is abnormal vibration, and listen carefully if there is abnormal noise. It is best to turn off the machine and check the conditions of the bearing and motor. If it feels too hot to the touch, the belt may be too tight, the bearing may be asymmetrical, or the lubrication may be incorrect.
Precautions
①Do not bend the belt by force.
It is strictly forbidden to bend the belt, which easily causes breakage

②Do not use in direct contact with water, solvent, oil, acid, alkali, UV, ozone, etc.
110302717070 Water110302717070 Acid110302717070 Alkali110302717070 Oil110302717070 UV
③ Please avoid using or keeping at extreme high or low temperatures beyond the operating temperature range, or in humid environments.
④ During installation and maintenance, be sure to cut off the power supply and confirm that the machine is completely stopped before proceeding.
⑤ When there may be impurities, be sure to set the guard.
Application Industries
Food Semiconductor Smart Phones
110302717070 Lithium battery 110302717070 Semiconductor 110302717070 Smart phone
Automotive Electronic & Electrical Medical
110302717070 Automotive 110302717070 Electronic & electrical appliances 110302717070 Medical
Part Number
C-HTBN1120S14M-400
C-HTBN1120S14M-600
C-HTBN1190S14M-400
C-HTBN1190S14M-600
C-HTBN1400S14M-400
C-HTBN1400S14M-600
C-HTBN1456S14M-400
C-HTBN1456S14M-600
C-HTBN1540S14M-400
C-HTBN1540S14M-600
C-HTBN1610S14M-400
C-HTBN1610S14M-600
C-HTBN1652S14M-400
C-HTBN1652S14M-600
C-HTBN1750S14M-400
C-HTBN1750S14M-600
C-HTBN1764S14M-400
C-HTBN1764S14M-600
C-HTBN1778S14M-400
C-HTBN1778S14M-600
C-HTBN1806S14M-400
C-HTBN1806S14M-600
C-HTBN1890S14M-400
C-HTBN1890S14M-600
C-HTBN1946S14M-400
C-HTBN1946S14M-600
C-HTBN2002S14M-400
C-HTBN2002S14M-600
C-HTBN2100S14M-400
C-HTBN2100S14M-600
C-HTBN2310S14M-400
C-HTBN2310S14M-600
C-HTBN2380S14M-400
C-HTBN2380S14M-600
C-HTBN2506S14M-400
C-HTBN2506S14M-600
C-HTBN3150S14M-400
C-HTBN3150S14M-600
Part NumberMinimum order quantityVolume DiscountDays to ShipBelt Width (mm)
(mm)
Circumference Length
(mm)
Number of Teeth
4 Piece(s)Available 10 Day(s) 40112080
4 Piece(s)Available 10 Day(s) 60112080
4 Piece(s)Available 10 Day(s) 40119085
4 Piece(s)Available 10 Day(s) 60119085
4 Piece(s)Available 10 Day(s) 401400100
4 Piece(s)Available 10 Day(s) 601400100
4 Piece(s)Available 10 Day(s) 401456104
4 Piece(s)Available 10 Day(s) 601456104
4 Piece(s)Available 10 Day(s) 401540110
4 Piece(s)Available 10 Day(s) 601540110
4 Piece(s)Available 10 Day(s) 401610115
4 Piece(s)Available 10 Day(s) 601610115
4 Piece(s)Available 10 Day(s) 401652118
4 Piece(s)Available 10 Day(s) 601652118
4 Piece(s)Available 10 Day(s) 401750125
4 Piece(s)Available 10 Day(s) 601750125
4 Piece(s)Available 10 Day(s) 401764126
4 Piece(s)Available 10 Day(s) 601764126
4 Piece(s)Available 10 Day(s) 401778127
4 Piece(s)Available 10 Day(s) 601778127
4 Piece(s)Available 10 Day(s) 401806129
4 Piece(s)Available 10 Day(s) 601806129
4 Piece(s)Available 10 Day(s) 401890135
4 Piece(s)Available 10 Day(s) 601890135
4 Piece(s)Available 10 Day(s) 401946139
4 Piece(s)Available 10 Day(s) 601946139
4 Piece(s)Available 10 Day(s) 402002143
4 Piece(s)Available 10 Day(s) 602002143
4 Piece(s)Available 10 Day(s) 402100150
4 Piece(s)Available 10 Day(s) 602100150
4 Piece(s)Available 10 Day(s) 402310165
4 Piece(s)Available 10 Day(s) 602310165
4 Piece(s)Available 10 Day(s) 402380170
4 Piece(s)Available 10 Day(s) 602380170
4 Piece(s)Available 10 Day(s) 402506179
4 Piece(s)Available 10 Day(s) 602506179
4 Piece(s)Available 10 Day(s) 403150225
4 Piece(s)Available 10 Day(s) 603150225

Loading...

  1. 1
 

Basic Information

Belt Type S14M Belt Shape Closed End Belt Material Rubber Belt
Belt Tooth Surface Standard (Single Sided) Core Wire Material Glass Core Wire Belt Shape Type Round Tooth Profile Super Torque
Transmission Torque High Torque Transmission

Frequently asked question (FAQ)

Question: Why is the order model of the timing belt inconsistent with the actual belt label and engraving?
Answer: Order model is MISUMI product model, the label on the belt or printed model on the belt surface is the belt manufacturer model, which varies with manufacturer, but there will be no influence on the product itself.
Question: The timing belt has been broken after use for a very short period of time. Is there a problem with the quality of the belt?
Answer:
The timing belt is a standard product, and the same batch of products have very few individual quality problems, please refer to 【Main causes of premature breakage and corresponding countermeasures】to troubleshoot the equipment in use.
Question: Can alteration be made to the timing belt?
Answer: Alteration cannot be made to the circumference of the timing belt, and partial alteration can be made to the width.
Question: What kind of belt is better to use under conditions that require high cleanliness?
Answer: The use of urethane belts is recommended, which has significantly improved dust drop, compared to the rubber belt.
Question: What are the two main types of timing belts according to their functions? What is the role?
Answer: Timing belts are mainly divided into transmission type and driving type. For transmission type, the load can be placed on the timing belt surface for transmission. For driving type, no load is carried, and only the role of transmitting torque is played, which is similar to the role of chain.
Question: How to judge or measure whether the belt tension meets the installation requirements?
Answer: It is recommended that the customer purchase the tension meter by himself and make a judgment according to the calculation formula of the initial design.
Question: Which tooth type of the timing belt has the smallest clearance? What will it affect?
Answer: The arc tooth type has minimum clearance, which can improve such indicators as positioning accuracy and rigidity.

Check other FAQ (4 items) Hide

Tech Support