(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Stepper Motors 42 Series (Part Numbers)

Stepper Motors 42 Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Stepper Motors 42 Series
  • Stepper Motors 42 Series
  • Stepper Motors 42 Series
  • Stepper Motors 42 Series
  • Stepper Motors 42 Series
  • Volume Discount

- Stepping Motors 42 Series from MISUMI.
- Pulse signal voltage range: 5-24V, eliminating the need to prepare 5V switching power supplies or connect current limiting resistors in series.
- High torque at low speed and excellent torque performance at high speed.
- Motor Bracket is sold separately (Part No.: E-TBMD42-22).
- Can be order Motor and driver individually or order as set product.
- Step angle is 1.8°
- Driver Output Current(A): 0.1-2.2 A
- Driver Power Voltage(V): DC15-32 V

Product Overview of Stepping Motors

MISUMI Stepping Motors 42 Series

Product Features of Stepping Motors

Product Feature 1
Product Feature 2
Stepping Motors, Test data is obtained with C-42STM03 as an example, which is for reference only.

Dimensional Drawing of Stepping Motors

Dimensional Drawing
* The values in ( ) are reference values.

Example Use of Stepping Motors

Example of use of stepper motor      Example of use of stepper motor

Precautions of Stepping Motors

Note
1. The maximum current set by the driver shall not exceed the maximum current of the Stepping Motors.
2. The subdivision can only adjust the smoothness of rotation, rather than increase the precision.
3. The Stepping Motors needs to be used with the stepper driver, and cannot be directly connected to the power supply.
4. It is normal if the surface temperature of the Stepping Motors is between 80~90℃.

Related Products of Stepping Motors

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
C-42STM03+DR42A
Part NumberMinimum order quantityVolume DiscountDays to ShipType Details Holding Torque
(N·m)
Number of Leads
(pcs)
Current/Phase
(A)
Applicable Driver Moment of Inertia
(g.cm²)
Step Angle
(°)
Driver Output Current
(A)
Driver Power Voltage
(v)
Subdivision Body Length
(mm)
1 Piece(s)Available Same day Set (Motor + Driver)0.5541.8C-DR42A681.80.1-2.2DC15-32200-2000049

Loading...

  1. 1

Dimensional Drawing
Dimensional Drawing
* The values in ( ) are reference values.
Specification Table
Part NumberStep Angle
(°)
Body Length
(mm)
Number of Leads
(pcs)
Current/Phase
(A)
Holding Torque
(N.m)
Moment of Inertia g.cm²Applicable DriverDriver Output Current
(A)
Driver Power Voltage
(V)
Subdivision
C-42STM01+DR42A1.83141.40.2230C-DR42A0.1-2.2DC: 15-32200-20000
C-42STM02+DR42A391.80.454
C-42STM03+DR42A491.80.5568

Specification Table

Basic Information

Motor Bracket (Sold Separately) E-TBMD42-22

Please check the type/dimensions/specifications of the part C-42STM03+DR42A in the Stepper Motors 42 Series series.

Frequently asked question (FAQ)

Question: What is the accuracy of the stepper motor? Is it cumulative?
Answer: Generally, the accuracy of the stepper motor is 3 to 5% of the step angle. The single step deviation of the stepper motor will not affect the accuracy of the next step, so the accuracy of the stepper motor is not accumulated.
Question: What is the allowable exterior temperature of the stepper motor?
Answer: Too high temperature of the stepper motor will first demagnetize the magnetic material of the motor, resulting in torque decrease or even loss. Therefore, the maximum allowable temperature of the motor exterior should depend on the demagnetization point of different motor magnetic materials. Generally speaking, the demagnetization point of magnetic materials is above 130℃, so it is completely normal for the exterior temperature of the stepper motor to be 80 to 90℃.

Products like this...

Part Number
C-42STM01
C-42STM01+DR42A
C-42STM02
C-42STM02+DR42A
C-42STM03
C-DR42A
Part NumberMinimum order quantityVolume DiscountDays to ShipType Details Holding Torque
(N·m)
Number of Leads
(pcs)
Current/Phase
(A)
Applicable Driver Moment of Inertia
(g.cm²)
Step Angle
(°)
Driver Output Current
(A)
Driver Power Voltage
(v)
Subdivision Body Length
(mm)
1 Piece(s)Available 10 Day(s) Motor Only0.2241.4-301.8---31
1 Piece(s)Available Same day Set (Motor + Driver)0.2241.4C-DR42A301.80.1-2.2DC15-32200-2000031
1 Piece(s)Available 10 Day(s) Motor Only0.441.8-541.8---39
1 Piece(s)Available 10 Day(s) Set (Motor + Driver)0.441.8C-DR42A541.80.1-2.2DC15-32200-2000039
1 Piece(s)Available Same day Motor Only0.5541.8-681.8---49
1 Piece(s)Available Same day Single Driver------0.1-2.2DC15-32200-20000-

Tech Support