(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number
Configured Part Number is shown.
Type | Body Material | Cleaning Method | ||||
[ M ]Material | Strength Class | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | |
SL-SCBLH | SUS304 Equivalent | Equivalent to A2-70 | Degreasing | General environment | Anti-rust packing | General environment |
SH-SCBLH | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | ||
SHD-SCBLH | Electrolytic polishing + precision cleaning |
M × P | A | E | B | D |
3 × 0.5 | 5.5 | 3 | 2.5 | ⌀1 |
4 × 0.7 | 7 | 4 | 3 | ⌀1.5 |
5 × 0.8 | 8.5 | 5 | 4 | |
6 × 1.0 | 10 | 6 | 5 | ⌀2 |
8 × 1.25 | 13 | 8 | 6 | |
10 × 1.5 | 16 | 10 | 8 | |
12 × 1.75 | 18 | 12 | 10 |
Part Number |
SL-SCBLH6−20 |
SH-SCBLH8−40 |
SHD-SCBLH8−40 |
Part Number | ℓ | |
Type | M−L | |
SL-SCBLH SH-SCBLH SHD-SCBLH | 3−6 | Fully Threaded |
8 | ||
10 | ||
12 | ||
15 | ||
20 | ||
4−8 | Fully Threaded | |
10 | ||
12 | ||
15 | ||
20 | ||
25 | ||
5−10 | Fully Threaded | |
12 | ||
15 | ||
20 | ||
25 | ||
30 | ||
6−10 | Fully Threaded | |
12 | ||
15 | ||
20 | ||
25 | ||
30 | ||
35 | 24 | |
40 | ||
8−20 | Fully Threaded | |
25 | ||
30 | ||
40 | 28 | |
45 | ||
10−20 | Fully Threaded | |
25 | ||
35 | ||
12−25 | Fully Threaded |
Working Environment: General environment
Alkaline warm pure water | Ultrasonic pure water cleaning after cleaning with pure water *3 times | Dry | Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
Hydrocarbon cleaning Ro water cleaning | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
Hydrocarbon cleaning Ro water cleaning | Electrolytic polishing with an electrolytic polishing layer according to the material | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use warm pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) [ ! ]Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Screw Type | Application | Screw M Diameter | Size (X Notation) (mm) | Size (-Notation) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | Available | 12 Day(s) or more | 3 | 6 | 0.5 | Fully Threaded | Standard / For Clean Environment | M3 | M3X6 | M3-6 | |
1 Piece(s) | Available | 12 Day(s) or more | 3 | 8 | 0.5 | Fully Threaded | Standard / For Clean Environment | M3 | M3X8 | M3-8 | |
1 Piece(s) | Available | 12 Day(s) or more | 3 | 10 | 0.5 | Fully Threaded | Standard / For Clean Environment | M3 | M3X10 | M3-10 | |
1 Piece(s) | Available | 12 Day(s) or more | 3 | 12 | 0.5 | Fully Threaded | Standard / For Clean Environment | M3 | M3X12 | M3-12 | |
1 Piece(s) | Available | 12 Day(s) or more | 3 | 15 | 0.5 | Fully Threaded | Standard / For Clean Environment | M3 | M3X15 | M3-15 | |
1 Piece(s) | Available | 12 Day(s) or more | 4 | 8 | 0.7 | Fully Threaded | Standard / For Clean Environment | M4 | M4X8 | M4-8 | |
1 Piece(s) | Available | 12 Day(s) or more | 4 | 10 | 0.7 | Fully Threaded | Standard / For Clean Environment | M4 | M4X10 | M4-10 | |
1 Piece(s) | Available | 12 Day(s) or more | 4 | 12 | 0.7 | Fully Threaded | Standard / For Clean Environment | M4 | M4X12 | M4-12 | |
1 Piece(s) | Available | 12 Day(s) or more | 4 | 15 | 0.7 | Fully Threaded | Standard / For Clean Environment | M4 | M4X15 | M4-15 | |
1 Piece(s) | Available | 12 Day(s) or more | 4 | 20 | 0.7 | Fully Threaded | Standard / For Clean Environment | M4 | M4X20 | M4-20 | |
1 Piece(s) | Available | 12 Day(s) or more | 4 | 25 | 0.7 | Fully Threaded | Standard / For Clean Environment | M4 | M4X25 | M4-25 | |
1 Piece(s) | Available | 12 Day(s) or more | 5 | 10 | 0.8 | Fully Threaded | Standard / For Clean Environment | M5 | M5X10 | M5-10 | |
1 Piece(s) | Available | 12 Day(s) or more | 5 | 12 | 0.8 | Fully Threaded | Standard / For Clean Environment | M5 | M5X12 | M5-12 | |
1 Piece(s) | Available | 12 Day(s) or more | 5 | 15 | 0.8 | Fully Threaded | Standard / For Clean Environment | M5 | M5X15 | M5-15 | |
1 Piece(s) | Available | 12 Day(s) or more | 5 | 20 | 0.8 | Fully Threaded | Standard / For Clean Environment | M5 | M5X20 | M5-20 | |
1 Piece(s) | Available | 12 Day(s) or more | 5 | 25 | 0.8 | Fully Threaded | Standard / For Clean Environment | M5 | M5X25 | M5-25 | |
1 Piece(s) | Available | 12 Day(s) or more | 5 | 30 | 0.8 | Fully Threaded | Standard / For Clean Environment | M5 | M5X30 | M5-30 | |
1 Piece(s) | Available | 12 Day(s) or more | 6 | 10 | 1 | Fully Threaded | Standard / For Clean Environment | M6 | M6X10 | M6-10 | |
1 Piece(s) | Available | 12 Day(s) or more | 6 | 12 | 1 | Fully Threaded | Standard / For Clean Environment | M6 | M6X12 | M6-12 | |
1 Piece(s) | Available | 12 Day(s) or more | 6 | 15 | 1 | Fully Threaded | Standard / For Clean Environment | M6 | M6X15 | M6-15 | |
1 Piece(s) | Available | 12 Day(s) or more | 6 | 20 | 1 | Fully Threaded | Standard / For Clean Environment | M6 | M6X20 | M6-20 | |
1 Piece(s) | Available | 12 Day(s) or more | 6 | 25 | 1 | Fully Threaded | Standard / For Clean Environment | M6 | M6X25 | M6-25 | |
1 Piece(s) | Available | 12 Day(s) or more | 6 | 30 | 1 | Fully Threaded | Standard / For Clean Environment | M6 | M6X30 | M6-30 | |
1 Piece(s) | Available | 12 Day(s) or more | 6 | 35 | 1 | Semi-Threaded | Standard / For Clean Environment | M6 | M6X35 | M6-35 | |
1 Piece(s) | Available | 12 Day(s) or more | 6 | 40 | 1 | Semi-Threaded | Standard / For Clean Environment | M6 | M6X40 | M6-40 | |
1 Piece(s) | Available | 12 Day(s) or more | 8 | 20 | 1.25 | Fully Threaded | Standard / For Clean Environment | M8 | M8X20 | M8-20 | |
1 Piece(s) | Available | 12 Day(s) or more | 8 | 25 | 1.25 | Fully Threaded | Standard / For Clean Environment | M8 | M8X25 | M8-25 | |
1 Piece(s) | Available | 12 Day(s) or more | 8 | 30 | 1.25 | Fully Threaded | Standard / For Clean Environment | M8 | M8X30 | M8-30 | |
1 Piece(s) | Available | 12 Day(s) or more | 8 | 40 | 1.25 | Semi-Threaded | Standard / For Clean Environment | M8 | M8X40 | M8-40 | |
1 Piece(s) | Available | 12 Day(s) or more | 8 | 45 | 1.25 | Semi-Threaded | Standard / For Clean Environment | M8 | M8X45 | M8-45 | |
1 Piece(s) | Available | 12 Day(s) or more | 10 | 20 | 1.5 | Fully Threaded | Standard / For Clean Environment | M10 | M10X20 | M10-20 | |
1 Piece(s) | Available | 12 Day(s) or more | 10 | 25 | 1.5 | Fully Threaded | Standard / For Clean Environment | M10 | M10X25 | M10-25 | |
1 Piece(s) | Available | 12 Day(s) or more | 10 | 35 | 1.5 | Fully Threaded | Standard / For Clean Environment | M10 | M10X35 | M10-35 | |
1 Piece(s) | Available | 12 Day(s) or more | 12 | 25 | 1.75 | Fully Threaded | Standard / For Clean Environment | M12 | M12X25 | M12-25 | |
1 Piece(s) | Available | 12 Day(s) or more | 3 | 6 | 0.5 | Fully Threaded | Standard / For Vacuum Equipment / For Clean Environment | M3 | M3X6 | M3-6 | |
1 Piece(s) | Available | 12 Day(s) or more | 3 | 8 | 0.5 | Fully Threaded | Standard / For Vacuum Equipment / For Clean Environment | M3 | M3X8 | M3-8 | |
1 Piece(s) | Available | 12 Day(s) or more | 3 | 10 | 0.5 | Fully Threaded | Standard / For Vacuum Equipment / For Clean Environment | M3 | M3X10 | M3-10 | |
1 Piece(s) | Available | 12 Day(s) or more | 3 | 12 | 0.5 | Fully Threaded | Standard / For Vacuum Equipment / For Clean Environment | M3 | M3X12 | M3-12 | |
1 Piece(s) | Available | 12 Day(s) or more | 3 | 15 | 0.5 | Fully Threaded | Standard / For Vacuum Equipment / For Clean Environment | M3 | M3X15 | M3-15 | |
1 Piece(s) | Available | 12 Day(s) or more | 4 | 8 | 0.7 | Fully Threaded | Standard / For Vacuum Equipment / For Clean Environment | M4 | M4X8 | M4-8 | |
1 Piece(s) | Available | 12 Day(s) or more | 4 | 10 | 0.7 | Fully Threaded | Standard / For Vacuum Equipment / For Clean Environment | M4 | M4X10 | M4-10 | |
1 Piece(s) | Available | 12 Day(s) or more | 4 | 12 | 0.7 | Fully Threaded | Standard / For Vacuum Equipment / For Clean Environment | M4 | M4X12 | M4-12 | |
1 Piece(s) | Available | 12 Day(s) or more | 4 | 15 | 0.7 | Fully Threaded | Standard / For Vacuum Equipment / For Clean Environment | M4 | M4X15 | M4-15 | |
1 Piece(s) | Available | 12 Day(s) or more | 4 | 20 | 0.7 | Fully Threaded | Standard / For Vacuum Equipment / For Clean Environment | M4 | M4X20 | M4-20 | |
1 Piece(s) | Available | 12 Day(s) or more | 4 | 25 | 0.7 | Fully Threaded | Standard / For Vacuum Equipment / For Clean Environment | M4 | M4X25 | M4-25 | |
1 Piece(s) | Available | 12 Day(s) or more | 5 | 10 | 0.8 | Fully Threaded | Standard / For Vacuum Equipment / For Clean Environment | M5 | M5X10 | M5-10 | |
1 Piece(s) | Available | 12 Day(s) or more | 5 | 12 | 0.8 | Fully Threaded | Standard / For Vacuum Equipment / For Clean Environment | M5 | M5X12 | M5-12 | |
1 Piece(s) | Available | 12 Day(s) or more | 5 | 15 | 0.8 | Fully Threaded | Standard / For Vacuum Equipment / For Clean Environment | M5 | M5X15 | M5-15 | |
1 Piece(s) | Available | 12 Day(s) or more | 5 | 20 | 0.8 | Fully Threaded | Standard / For Vacuum Equipment / For Clean Environment | M5 | M5X20 | M5-20 | |
1 Piece(s) | Available | 12 Day(s) or more | 5 | 25 | 0.8 | Fully Threaded | Standard / For Vacuum Equipment / For Clean Environment | M5 | M5X25 | M5-25 | |
1 Piece(s) | Available | 12 Day(s) or more | 5 | 30 | 0.8 | Fully Threaded | Standard / For Vacuum Equipment / For Clean Environment | M5 | M5X30 | M5-30 | |
1 Piece(s) | Available | 12 Day(s) or more | 6 | 10 | 1 | Fully Threaded | Standard / For Vacuum Equipment / For Clean Environment | M6 | M6X10 | M6-10 | |
1 Piece(s) | Available | 12 Day(s) or more | 6 | 12 | 1 | Fully Threaded | Standard / For Vacuum Equipment / For Clean Environment | M6 | M6X12 | M6-12 | |
1 Piece(s) | Available | 12 Day(s) or more | 6 | 15 | 1 | Fully Threaded | Standard / For Vacuum Equipment / For Clean Environment | M6 | M6X15 | M6-15 | |
1 Piece(s) | Available | 12 Day(s) or more | 6 | 20 | 1 | Fully Threaded | Standard / For Vacuum Equipment / For Clean Environment | M6 | M6X20 | M6-20 | |
1 Piece(s) | Available | 12 Day(s) or more | 6 | 25 | 1 | Fully Threaded | Standard / For Vacuum Equipment / For Clean Environment | M6 | M6X25 | M6-25 | |
1 Piece(s) | Available | 12 Day(s) or more | 6 | 30 | 1 | Fully Threaded | Standard / For Vacuum Equipment / For Clean Environment | M6 | M6X30 | M6-30 | |
1 Piece(s) | Available | 12 Day(s) or more | 6 | 35 | 1 | Semi-Threaded | Standard / For Vacuum Equipment / For Clean Environment | M6 | M6X35 | M6-35 | |
1 Piece(s) | Available | 12 Day(s) or more | 6 | 40 | 1 | Semi-Threaded | Standard / For Vacuum Equipment / For Clean Environment | M6 | M6X40 | M6-40 | |
1 Piece(s) | Available | 12 Day(s) or more | 8 | 20 | 1.25 | Fully Threaded | Standard / For Vacuum Equipment / For Clean Environment | M8 | M8X20 | M8-20 |
Loading...
SurfaceTreatment | Not Provided | Basic Shape | Standard (Round) | Additional Shape | With Stopper Hole |
---|---|---|---|---|---|
Thread Type | Metric, Coarse | Sales Unit | Low Quantity (Available beginning with 1 pc.) | Strength Class (Stainless Steel) | A2-70 |
Standard Name (Material) | Stainless steel |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy