(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Closed Loop Stepper Motors 57 Series (Part Numbers)

Closed Loop Stepper Motors 57 Series

Click this image to zoom it.

Move the mouse over the image to zoom

Product Overview of Stepping Motors

MISUMI Economy Series Closed-Loop Stepping Motors, 57 Series
 

Product Features of Stepping Motors

Product Features

Dimensional Drawing of Stepping Motors

● Motor Dimensional Drawing of Stepping Motors
Dimensional Drawing
● Driver Dimensional Drawing of Stepping Motors
Driver Dimensional Drawing

Specification Table of Stepping Motors

Ordering Example
 
Package ModelSeriesHolding Torque
(N·m)
Body Length
L (mm)
Rated Current
(A)
Resistance/Phase
(Ω)
Inductance/Phase
(mH)
Moment of Inertia
(g.cm²)
Power Voltage
(V)
SubdivisionEncoder Cable
E-57ESTM01+EDR57A+3571.276±250.30.95310VDC:
24-80
800-51200E-ECABLE3M (3m)
E-57ESTM01+EDR57A+5E-ECABLE5M (5m)
E-57ESTM02+EDR57A+3296±20.431.45500E-ECABLE3M (3m)
E-57ESTM02+EDR57A+5E-ECABLE5M (5m)

Example Use of Stepping Motors

Applications of the Stepping Motors in the medical industry
 
Example of use of stepper motor
Example of use of stepper motor

Precautions of Stepping Motors

Note
1. The driver and the motor are matched one-on-one, requiring no current setting.
2. Stepping Motors, The subdivision can only adjust the smoothness of rotation, rather than increase the precision.
3. The Stepping Motors needs to be used with the stepper driver, and cannot be directly connected to the power supply.
4. The closed-loop Stepping Motors can be used only when the encoder wire is connected.
5. The motor wiring must be performed in strict accordance with the drawing at the back of the motor.

Related Products of Stepping Motors

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
E-57ESTM01+EDR57A+5
Part NumberMinimum order quantityVolume DiscountDays to ShipType Details Step Angle
(°)
Holding Torque
(N·m)
Backlash
(°)
Applicable Driver Moment of Inertia
(g.cm²)
Driver Power Voltage
(v)
Subdivision Accessories Resistance/Phase
(Ω)
Inductance/Phase
(mH)
1 Piece(s)Available 10 Day(s) Set (Motor + Driver)1.8°1.276±2-310VDC:24-80800-51200Including motor+driver+5m encoder cable0.30.95

Loading...

  1. 1
Dimensional Drawing
Motor
Dimensional Drawing
Driver
Driver Dimensional Drawing
Specification Table
Ordering Example
 
Package ModelSeriesHolding Torque
(N·m)
Body Length
L (mm)
Rated Current
(A)
Resistance/Phase
(Ω)
Inductance/Phase
(mH)
Moment of Inertia
(g.cm²)
Power Voltage
(V)
SubdivisionEncoder Cable
E-57ESTM01+EDR57A+3571.276±250.30.95310VDC:
24-80
800-51200E-ECABLE3M (3m)
E-57ESTM01+EDR57A+5E-ECABLE5M (5m)
E-57ESTM02+EDR57A+3296±20.431.45500E-ECABLE3M (3m)
E-57ESTM02+EDR57A+5E-ECABLE5M (5m)

Please check the type/dimensions/specifications of the part E-57ESTM01+EDR57A+5 in the Closed Loop Stepper Motors 57 Series series.

Frequently asked question (FAQ)

Question: How to set the current of the closed-loop stepper motor?
Answer: MISUMI economy series closed-loop stepper motor and driver are paired one-on-one, without the need for additional current settings.
Question: How to choose the encoder cable for the closed-loop stepper motor?
Answer: MISUMI economy series closed-loop motors can be purchased by model combinations, including motor+driver+encoder cable.

Products like this...

Part Number
E-57ESTM01
E-57ESTM01+EDR57A+3
E-57ESTM02
E-57ESTM02+EDR57A+3
E-57ESTM02+EDR57A+5
E-EDR57A
Part NumberMinimum order quantityVolume DiscountDays to ShipType Details Step Angle
(°)
Holding Torque
(N·m)
Backlash
(°)
Applicable Driver Moment of Inertia
(g.cm²)
Driver Power Voltage
(v)
Subdivision Accessories Resistance/Phase
(Ω)
Inductance/Phase
(mH)
1 Piece(s)Available 10 Day(s) Motor Only1.8°1.276±2E-EDR57A310---0.30.95
1 Piece(s)Available 10 Day(s) Set (Motor + Driver)1.8°1.276±2-310VDC:24-80800-51200Including motor+driver+3m encoder cable0.30.95
1 Piece(s)Available 10 Day(s) Motor Only1.8°296±2E-EDR57A500---0.431.45
1 Piece(s)Available 10 Day(s) Set (Motor + Driver)1.8°296±2-500VDC:24-80800-51200Including motor+driver+3m encoder cable0.431.45
1 Piece(s)Available 10 Day(s) Set (Motor + Driver)1.8°296±2-500VDC:24-80800-51200Including motor+driver+5m encoder cable0.431.45
1 Piece(s)Available 10 Day(s) Single Driver-----VDC:24-80800-51200---

Tech Support