(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Suction Cups MZ Series Small Bore Bellows Type, Single Pad/Unit (Part Numbers)

Part Number

Configured Part Number is shown.

E-MZ3MB4-S-J6-T


Product Overview
・Vacuum suction cups are used to provide adsorption force to lift and transport workpieces.
・Suction cups are made of soft material so that they do not scratch products easily during operation.
・ After deformation, the suction cup can be attached to the surface of the workpiece and will not exert too much pressure on the product, making it suitable for workpieces that are easily broken and deformed.

Economy series Vacuum Suction Cup Overview
Product Features
【Features】
・MISUMI self-developed products with beautiful appearance and reliable quality.
・The suction cup is made of high-quality rubber as its raw material, and undergoes strict curing process control and secondary curing process to ensure durability and air tightness.
・ The product is available with many brackets. You can choose the suction cups with screws, which can be directly mounted on your own custom-designed fixtures, if the bracket is not appropriate.
・Available with a wide range of suction cup materials, it can be used under various conditions.

Features of Economy series Vacuum Suction Cup
Dimensional Drawing
Material Surface Treatment
Metal Part Material / BrassElectroless Nickel Plating
 
 Suction Cup Material HardnessColor
Nitrile RubberShore A60Black
Silicon RubberMilky
Conductive Silicon RubberBlack

Dimensional Drawing

■ With Buffer Top One-Touch Fittings
Cup Dia.C (Varies depending on buffer stroke)E (Varies depending on buffer stroke)F (Varies depending on buffer stroke)
361036103610
413162046.452.962.91114.520.5
6
8
1015182249.255.765.7
13
16

■ With Buffer Transverse One-Touch Fittings
Cup Dia.C (Varies depending on buffer stroke)E (Varies depending on buffer stroke)F (Varies depending on buffer stroke)P
361036103610
424.527314248581114.520.517.8
6
8
1026.5293344506018.6
13
16
Specifications Overview
Ordering Example

■ Suction Cup Units and Female / Male Connector
Part NumberSuction Cup MaterialConnectorA1B1D1N ConnectorM5(M5×0.8)N ConnectorFM5(M5×0.8)
TypeCup Dia.HJHJ
E-MZ3MB4N(Nitrile Rubber)
S(Silicon Rubber)
GS(Conductive Silicone Rubber)
Unspecified (Suction Cup Piece)
M5 (Male Thread)
FM5 (Female Thread)
4.58713.5315.55
67
89
101110915.517.5
1314
1617

■ Suction Cup With Pads - With Buffer
Part NumberSuction Cup MaterialSupport Rod TypeTube TypeMounting Screw
M
Applicable Pipe Outer Diameter for One-Touch FittingφG
TypeCup Dia.Rotation MethodBuffer Stroke
E-MZ3MB4N(Nitrile Rubber)
S(Silicon Rubber)
GS(Conductive Silicone Rubber)
K(Anti-Rotation)
J(Rotatable)
3
6
10
T(Top: One-Touch Fittings)
R(Side: One-Touch Fittings)
M8×0.75φ4
6
8
10φ6
13
16
Refer to the table for specifications of the suction cup units

■Suction Cup Material Specifications
Suction Cup MaterialNitrile RubberSilicon RubberConductive Silicon Rubber
Limit Temperature for High Temperature Use110℃180℃180℃
Limit Temperature for Low Temperature Use-30℃-50℃-40℃
Weather Resistance
Ozone Resistance
Acid Resistance
Alkali Resistance
Oil Resistance(Gasoline·Light Oil)
(Benzene·Toluene)
Surface Resistivity106~109Ω/sq
Example of Use
Example of Use
Example of Use
Precautions
Recommended Mounting Method for Suction Tube
Part Number
E-MZ3MB4-S-J6-T
Part NumberMinimum order quantityVolume DiscountDays to ShipVacuum Outlet Port Rubber Group Material Environment O.D. (d)
(Ø)
Type Buffer Type Buffer Stroke Vacuum Outlet Port Direction Vacuum Outlet Port Dimension Mounting Screw M
1 Piece(s)Available 10 Day(s) One-Touch Couplings[Silicon Rubber] Silicon RubberStandard4Suction cup with bracket setWith spring buffer, rotatable6Top one-touch fittingO.D. Φ4M8X0.75

Loading...

  1. 1

Dimensional Drawing
Material Surface Treatment
Metal Part Material / BrassElectroless Nickel Plating
 
 Suction Cup Material HardnessColor
Nitrile RubberShore A60Black
Silicon RubberMilky
Conductive Silicon RubberBlack

Dimensional Drawing

■ With Buffer Top One-Touch Fittings
Cup Dia.C (Varies depending on buffer stroke)E (Varies depending on buffer stroke)F (Varies depending on buffer stroke)
361036103610
413162046.452.962.91114.520.5
6
8
1015182249.255.765.7
13
16

■ With Buffer Transverse One-Touch Fittings
Cup Dia.C (Varies depending on buffer stroke)E (Varies depending on buffer stroke)F (Varies depending on buffer stroke)P
361036103610
424.527314248581114.520.517.8
6
8
1026.5293344506018.6
13
16
Specification Table
Ordering Example

■ Suction Cup Units and Female / Male Connector
Part NumberSuction Cup MaterialConnectorA1B1D1N ConnectorM5(M5×0.8)N ConnectorFM5(M5×0.8)
TypeCup Dia.HJHJ
E-MZ3MB4N(Nitrile Rubber)
S(Silicon Rubber)
GS(Conductive Silicone Rubber)
Unspecified (Suction Cup Units)
M5(Male Thread)
FM5(Female Thread)
4.58713.5315.55
67
89
101110915.517.5
1314
1617

■ Suction Cup With Pads - With Buffer
Part NumberSuction Cup MaterialSupport Rod TypeTube TypeMounting Screw
M
Applicable Pipe Outer Diameter for One-Touch FittingφG
TypeCup Dia.Rotation MethodBuffer Stroke
E-MZ3MB4N(Nitrile Rubber)
S(Silicon Rubber)
GS(Conductive Silicone Rubber)
K(Anti-Rotation)
J(Rotatable)
3
6
10
T(Top: One-Touch Fittings)
R(Side: One-Touch Fittings)
M8×0.75φ4
6
8
10φ6
13
16
Refer to the table for specifications of the suction cup units

■Suction Cup Material Specifications
Suction Cup MaterialNitrile RubberSilicon RubberConductive Silicon Rubber
Limit Temperature for High Temperature Use110℃180℃180℃
Limit Temperature for Low Temperature Use-30℃-50℃-40℃
Weather Resistance
Ozone Resistance
Acid Resistance
Alkali Resistance
Oil Resistance(Gasoline·Light Oil)
(Benzene·Toluene)
Surface Resistivity106~109Ω/sq

Basic Information

Pad Shape Bellows Material Rubber Group

Please check the type/dimensions/specifications of the part E-MZ3MB4-S-J6-T in the Suction Cups MZ Series Small Bore Bellows Type, Single Pad/Unit series.

Frequently asked question (FAQ)

Question: What kind of working conditions are suitable for MISUMI economy series mini suction cups?
Answer: MISUMI economy series mini suction cups have a compact structure, suitable for use in narrow space conditions.
Question: What are the materials of MISUMI economy series suction cup products?
Answer: MISUMI economy series suction cups are available with several materials, such as nitrile rubber, conductive silicone rubber and fluororubber. Choose the appropriate material according to actual usage conditions.

Products like this...

Part Number
E-MZ3MB10-GS-J10-T
E-MZ3MB10-GS-J3-R
E-MZ3MB10-GS-J3-T
E-MZ3MB4-S-K10-R
E-MZ3MB4-S-K10-T
E-MZ3MB4-S-K3-R
Part NumberMinimum order quantityVolume DiscountDays to ShipVacuum Outlet Port Rubber Group Material Environment O.D. (d)
(Ø)
Type Buffer Type Buffer Stroke Vacuum Outlet Port Direction Vacuum Outlet Port Dimension Mounting Screw M
1 Piece(s)Available 10 Day(s) One-Touch Couplings[Silicon Rubber] Conductive Silicon RubberStatic Diffusion10Suction cup with bracket setWith spring buffer, rotatable10Top one-touch fittingO.D. Φ6M8X0.75
1 Piece(s)Available 10 Day(s) One-Touch Couplings[Silicon Rubber] Conductive Silicon RubberStatic Diffusion10Suction cup with bracket setWith spring buffer, rotatable3Horizontal one-touch fittingO.D. Φ6M8X0.75
1 Piece(s)Available 10 Day(s) One-Touch Couplings[Silicon Rubber] Conductive Silicon RubberStatic Diffusion10Suction cup with bracket setWith spring buffer, rotatable3Top one-touch fittingO.D. Φ6M8X0.75
1 Piece(s)Available 10 Day(s) One-Touch Couplings[Silicon Rubber] Silicon RubberStandard4Suction cup with bracket setWith spring buffer, anti-rotation10Horizontal one-touch fittingO.D. Φ4M8X0.75
1 Piece(s)Available 10 Day(s) One-Touch Couplings[Silicon Rubber] Silicon RubberStandard4Suction cup with bracket setWith spring buffer, anti-rotation10Top one-touch fittingO.D. Φ4M8X0.75
1 Piece(s)Available 10 Day(s) One-Touch Couplings[Silicon Rubber] Silicon RubberStandard4Suction cup with bracket setWith spring buffer, anti-rotation3Horizontal one-touch fittingO.D. Φ4M8X0.75

Tech Support