(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Suction Cups MZ Series Flat Type, Single Pad/Unit (Part Numbers)


Product Overview
・Vacuum suction cups are used to provide adsorption force to lift and transport workpieces.
・Suction cups are made of soft material so that they do not scratch products easily during operation.
・ After deformation, the suction cup can be attached to the surface of the workpiece and will not exert too much pressure on the product, making it suitable for workpieces that are easily broken and deformed.

Economy series Vacuum Suction Cup Overview
Product Features
【Features】
・MISUMI self-developed products with beautiful appearance and reliable quality.
・The suction cup is made of high-quality rubber as its raw material, and undergoes strict curing process control and secondary curing process to ensure durability and air tightness.
・ The product is available with many brackets. You can choose the suction cups with screws, which can be directly mounted on your own custom-designed fixtures, if the bracket is not appropriate.
・Available with a wide range of suction cup materials, it can be used under various conditions.

Features of Economy series Vacuum Suction Cup
Dimensional Drawing
Material Surface Treatment
Metal Part Material / BrassElectroless Nickel Plating
 
 Suction Cup Material HardnessColor
Nitrile RubberShore A60Black
Silicon RubberMilky
Conductive Silicon RubberBlack

Suction Cups Flat Type
Specifications Overview
Ordering Example
 
Part NumberSuction Cup MaterialConnectorADEF
TypeCup Dia.
E-MZ2MT10N(Nitrile Rubber)
S(Silicon Rubber)
GS(Conductive Silicone Rubber)
Unspecified (Suction Cup Units)
M5 (Male Thread)
FM5 (Female Thread)
118.51.58
1516
202113.52.514
252615
303118

■ Suction Cup Material Specifications
Suction Cup MaterialNitrile RubberSilicon RubberConductive Silicon Rubber
Limit Temperature for High Temperature Use110℃180℃180℃
Limit Temperature for Low Temperature Use-30℃-50℃-40℃
Weather Resistance
Ozone Resistance
Acid Resistance
Alkali Resistance
Oil Resistance(Gasoline·Light Oil)
(Benzene·Toluene)
Surface Resistivity106~109Ω/sq
Example of Use
Example of Use
Example of Use
Precautions
Recommended Mounting Method for Suction Tube

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
E-MZ2MT10-S-M5
Part NumberMinimum order quantityVolume DiscountDays to ShipVacuum Outlet Port Rubber Group Material Environment O.D. (d)
(Ø)
Type Buffer Type Vacuum Outlet Port Direction Vacuum Outlet Port Dimension Mounting Screw M
1 Piece(s)Available 10 Day(s) Threaded[Silicon Rubber] Silicon RubberStandard10Suction cup with screwWithout spring bufferTop threadM5X0.8M5X0.8

Loading...

  1. 1

Dimensional Drawing
Material Surface Treatment
Metal Part Material / BrassElectroless Nickel Plating
 
 Suction Cup Material HardnessColor
Nitrile RubberShore A60Black
Silicon RubberMilky
Conductive Silicon RubberBlack

Suction Cups Flat Type
Specification Table
Ordering Example
 
Part NumberSuction Cup MaterialConnectorADEF
TypeCup Dia.
E-MZ2MT10N(Nitrile Rubber)
S(Silicon Rubber)
GS(Conductive Silicone Rubber)
Unspecified (Suction Cup Units)
M5 (Male Thread)
FM5 (Female Thread)
118.51.58
1516
202113.52.514
252615
303118

■ Suction Cup Material Specifications
Suction Cup MaterialNitrile RubberSilicon RubberConductive Silicon Rubber
Limit Temperature for High Temperature Use110℃180℃180℃
Limit Temperature for Low Temperature Use-30℃-50℃-40℃
Weather Resistance
Ozone Resistance
Acid Resistance
Alkali Resistance
Oil Resistance(Gasoline·Light Oil)
(Benzene·Toluene)
Surface Resistivity106~109Ω/sq

Basic Information

Pad Shape Standard Material Rubber Group

Please check the type/dimensions/specifications of the part E-MZ2MT10-S-M5 in the Suction Cups MZ Series Flat Type, Single Pad/Unit series.

Frequently asked question (FAQ)

Question: What are the materials of MISUMI economy series suction cup products?
Answer: MISUMI economy series suction cups are available with several materials, such as nitrile rubber, conductive silicone rubber and fluororubber. Choose the appropriate material according to actual usage conditions.
Question: What kind of working conditions are suitable for MISUMI economy series flat suction cups?
Answer: MISUMI economy series flat suction cups are suitable for highly restricted space conditions due to its low height.

Products like this...

Part Number
E-MZ2MT10-N
E-MZ2MT10-N-FM5
E-MZ2MT10-N-M5
E-MZ2MT15-GS
E-MZ2MT15-GS-FM5
E-MZ2MT15-GS-M5
Part NumberMinimum order quantityVolume DiscountDays to ShipVacuum Outlet Port Rubber Group Material Environment O.D. (d)
(Ø)
Type Buffer Type Vacuum Outlet Port Direction Vacuum Outlet Port Dimension Mounting Screw M
4 Piece(s)Available 10 Day(s) -[Nitrile Rubber] Nitrile RubberStandard10Suction cup piece----
1 Piece(s)Available 10 Day(s) Female Thread[Nitrile Rubber] Nitrile RubberStandard10Suction cup with screwWithout spring bufferTop threadM5X0.8M5X0.8
1 Piece(s)Available 10 Day(s) Threaded[Nitrile Rubber] Nitrile RubberStandard10Suction cup with screwWithout spring bufferTop threadM5X0.8M5X0.8
4 Piece(s)Available 10 Day(s) -[Silicon Rubber] Conductive Silicon RubberStatic Diffusion15Suction cup piece----
1 Piece(s)Available 10 Day(s) Female Thread[Silicon Rubber] Conductive Silicon RubberStatic Diffusion15Suction cup with screwWithout spring bufferTop threadM5X0.8M5X0.8
1 Piece(s)Available 10 Day(s) Threaded[Silicon Rubber] Conductive Silicon RubberStatic Diffusion15Suction cup with screwWithout spring bufferTop threadM5X0.8M5X0.8

Tech Support