(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Suction Cups MZ Series Ribbed Type, Single Pad/Unit (Part Numbers)

Part Number

Configured Part Number is shown.

E-MZC25-GS-FM6


Product Overview
・Vacuum suction cups are used to provide adsorption force to lift and transport workpieces.
・Suction cups are made of soft material so that they do not scratch products easily during operation.
・ After deformation, the suction cup can be attached to the surface of the workpiece and will not exert too much pressure on the product, making it suitable for workpieces that are easily broken and deformed.

Economy series Vacuum Suction Cup Overview
Product Features
【Features】
・MISUMI self-developed products with beautiful appearance and reliable quality.
・The suction cup is made of high-quality rubber as its raw material, and undergoes strict curing process control and secondary curing process to ensure durability and air tightness.
・ The product is available with many brackets. You can choose the suction cups with screws, which can be directly mounted on your own custom-designed fixtures, if the bracket is not appropriate.
・Available with a wide range of suction cup materials, it can be used under various conditions.

Features of Economy series Vacuum Suction Cup
Dimensional Drawing
Part Material Surface Treatment
Bracket / ScrewBrassElectroless Nickel Plating
   
Suction Cup Material HardnessColor
Nitrile RubberShore A55Black
Silicon RubberMilky
Conductive Silicon RubberBlack
 
Dimensional Drawing
  ■ With Buffer Top One-Touch Fittings / Top Barbed Fittings
Cup Dia.A (Varies depending on buffer stroke)B (Varies depending on buffer stroke)F1F2
10203040501020304050
1083.2121.2131.2167.2177.232.542.552.562.572.5106
13
1683.7121.7131.7167.7177.73343536373
2085.2123.2133.2169.2179.234.544.554.564.574.5
25
3285.7123.7133.7169.7179.73545556575
40130.4129.4139.4184.444.554.564.584.51410
50131.4130.4140.4185.455.555.565.585.5

■ With Buffer Transverse One-Touch Fittings
Cup Dia.A (Varies depending on buffer stroke)B (Varies depending on buffer stroke)h1h2P
10203040501020304050
1091129139175185576777879729.94621.6
13
1691.5129.5139.5175.5185.557.567.577.587.597.530.446.5
20102.6140.6150.6186.6196.668.678.688.698.6108.639.857.624.3
25
32103.1141.1151.1187.1197.169.179.189.199.1109.140.358.1
40140.6137.6147.6192.672.682.692.6112.642.860.626.2
50141.6138.6148.6193.673.683.693.6113.643.861.6
Specifications Overview
Ordering Example

■ Suction Cup Units and Female / Male Connector
Part NumberSuction Cup MaterialConnectorSuction Cup DimensionConnector M5 (M5×0.8)Connector M6 (M6×1.0)Connector FM5 (M5×0.8)Connector FM6 (M6×1.0)
TypeCup Dia.A1B1D1HJHJHJHJ
E-MZC10N(Nitrile Rubber)
S(Silicon Rubber)
GS(Conductive Silicone Rubber)
Unspecified (Suction Cup Units)
M5(Male Thread)
M6(Male Thread)
FM5(Female Thread)
FM6(Female Thread)
12131338214326216216
1315
161812.538.543.521.521.5
20Unspecified (Suction Cup Units)
M6(Male Thread)
FM5(Female Thread)
FM6(Female Thread)
231415452323
2528
323514.545.523.523.5
40Unspecified (Suction Cup Units)
M6(Male Thread)
FM6(Female Thread)
4318.51850.532
505319.551.533

■Suction Cup With Pads-With Buffer
Part NumberSuction Cup MaterialSupport Rod TypeTube TypeMounting Screw
M
Tubes for One-Touch Fittings O.D.φG1Tubes for Barbed Fittings I.D.φG2
TypeCup Dia.Rotation MethodBuffer Stroke
E-MZC10N(Nitrile Rubber)
S(Silicon Rubber)
GS(Conductive Silicone Rubber)
K(Anti-Rotation)
J(Rotatable)
10
20
30
40
50
T(Top: One-Touch Fittings)
R(Side: One-Touch Fittings)
Y(Top Barbed Fittings)
M10×1.0φ6φ6
13
16
20
25
32
4010
20
30
50
M14×1.0φ8
50
Refer to the webpage for the specifications of the suction cup units

■Suction Cup Material Specifications
Suction Cup MaterialNitrile RubberSilicon RubberConductive Silicon Rubber
Limit Temperature for High Temperature Use110℃180℃180℃
Limit Temperature for Low Temperature Use-30℃-50℃-40℃
Weather Resistance
Ozone Resistance
Acid Resistance
Alkali Resistance
Oil Resistance(Gasoline·Light Oil)
(Benzene·Toluene)
Surface Resistivity106~109Ω/sq
Example of Use
Example of Use
Example of Use
Precautions
Recommended Mounting Method for Suction Tube
Part Number
E-MZC25-GS-FM6
Part NumberMinimum order quantityVolume DiscountDays to ShipVacuum Outlet Port Rubber Group Material Environment O.D. (d)
(Ø)
Type Buffer Type Vacuum Outlet Port Direction Vacuum Outlet Port Dimension Mounting Screw M
1 Piece(s)Available 10 Day(s) Female Thread[Nitrile Rubber] Nitrile RubberStatic Diffusion25Suction cup with screwWithout spring bufferTop threadM6X1.0M6X1.0

Loading...

  1. 1
Dimensional Drawing
Part Material Surface Treatment
Bracket / ScrewBrassElectroless Nickel Plating
   
Suction Cup Material HardnessColor
Nitrile RubberShore A55Black
Silicon RubberMilky
Conductive Silicon RubberBlack
 
Dimensional Drawing
  ■ With Buffer Top One-Touch Fittings / Top Barbed Fittings
Cup Dia.A (Varies depending on buffer stroke)B (Varies depending on buffer stroke)F1F2
10203040501020304050
1083.2121.2131.2167.2177.232.542.552.562.572.5106
13
1683.7121.7131.7167.7177.73343536373
2085.2123.2133.2169.2179.234.544.554.564.574.5
25
3285.7123.7133.7169.7179.73545556575
40130.4129.4139.4184.444.554.564.584.51410
50131.4130.4140.4185.455.555.565.585.5

■ With Buffer Transverse One-Touch Fittings
Cup Dia.A (Varies depending on buffer stroke)B (Varies depending on buffer stroke)h1h2P
10203040501020304050
1091129139175185576777879729.94621.6
13
1691.5129.5139.5175.5185.557.567.577.587.597.530.446.5
20102.6140.6150.6186.6196.668.678.688.698.6108.639.857.624.3
25
32103.1141.1151.1187.1197.169.179.189.199.1109.140.358.1
40140.6137.6147.6192.672.682.692.6112.642.860.626.2
50141.6138.6148.6193.673.683.693.6113.643.861.6
Specification Table
Ordering Example

  ■ Suction Cup Units and Female / Male Connector
Part NumberSuction Cup MaterialConnectorSuction Cup DimensionConnector M5 (M5×0.8)Connector M6 (M6×1.0)Connector FM5 (M5×0.8)Connector FM6 (M6×1.0)
TypeCup Dia.A1B1D1HJHJHJHJ
E-MZC10N(Nitrile Rubber)
S(Silicon Rubber)
GS(Conductive Silicone Rubber)
Unspecified (Suction Cup Units)
M5(Male Thread)
M6(Male Thread)
FM5(Female Thread)
FM6(Female Thread)
12131338214326216216
1315
161812.538.543.521.521.5
20Unspecified (Suction Cup Units)
M6(Male Thread)
FM5(Female Thread)
FM6(Female Thread)
231415452323
2528
323514.545.523.523.5
40Unspecified (Suction Cup Units)
M6(Male Thread)
FM6(Female Thread)
4318.51850.532
505319.551.533

■Suction Cup With Pads-With Buffer
Part NumberSuction Cup MaterialSupport Rod TypeTube TypeMounting Screw
M
Tubes for One-Touch Fittings O.D.φG1Tubes for Barbed Fittings I.D.φG2
TypeCup Dia.Rotation MethodBuffer Stroke
E-MZC10N(Nitrile Rubber)
S(Silicon Rubber)
GS(Conductive Silicone Rubber)
K(Anti-Rotation)
J(Rotatable)
10
20
30
40
50
T(Top: One-Touch Fittings)
R(Side: One-Touch Fittings)
Y(Top Barbed Fittings)
M10×1.0φ6φ6
13
16
20
25
32
4010
20
30
50
M14×1.0φ8
50
Refer to the left page for the specifications of the suction cup units

■Suction Cup Material Specifications
Suction Cup MaterialNitrile RubberSilicon RubberConductive Silicon Rubber
Limit Temperature for High Temperature Use110℃180℃180℃
Limit Temperature for Low Temperature Use-30℃-50℃-40℃
Weather Resistance
Ozone Resistance
Acid Resistance
Alkali Resistance
Oil Resistance(Gasoline·Light Oil)
(Benzene·Toluene)
Surface Resistivity106~109Ω/sq

Basic Information

Pad Shape Extended wave tube type Material Rubber Group

Please check the type/dimensions/specifications of the part E-MZC25-GS-FM6 in the Suction Cups MZ Series Ribbed Type, Single Pad/Unit series.

Frequently asked question (FAQ)

Question: What kind of working conditions are suitable for MISUMI economy series ribbed suction cups?
Answer: MISUMI economy series ribbed suction cups have built-in ribs, providing strong support rigidity, not prone to deformation.
Question: What are the features of MISUMI economy series suction cup products?
Answer: MISUMI economy series suction cups have two key features: 1. Smooth bracket and not easy to get stuck. 2. Strong durability

Products like this...

Part Number
E-MZC10-GS-J10-R
E-MZC10-GS-J10-T
E-MZC10-GS-J10-Y
E-MZC25-GS-J10-R
E-MZC25-GS-J10-T
E-MZC25-GS-J10-Y
Part NumberMinimum order quantityVolume DiscountDays to ShipVacuum Outlet Port Rubber Group Material Environment O.D. (d)
(Ø)
Type Buffer Type Vacuum Outlet Port Direction Vacuum Outlet Port Dimension Mounting Screw M
1 Piece(s)Available 10 Day(s) One-Touch Couplings[Nitrile Rubber] Nitrile RubberStatic Diffusion10Suction cup with bracket setWith spring buffer, rotatableHorizontal one-touch fittingO.D.Φ6M10X1.0
1 Piece(s)Available 10 Day(s) One-Touch Couplings[Nitrile Rubber] Nitrile RubberStatic Diffusion10Suction cup with bracket setWith spring buffer, rotatableTop one-touch fittingO.D.Φ6M10X1.0
1 Piece(s)Available 10 Day(s) [Barbed Couplers] Barbed Fitting[Nitrile Rubber] Nitrile RubberStatic Diffusion10Suction cup with bracket setWith spring buffer, rotatableTop barbed fittingI.D. Φ6M10X1.0
1 Piece(s)Available 10 Day(s) One-Touch Couplings[Nitrile Rubber] Nitrile RubberStatic Diffusion25Suction cup with bracket setWith spring buffer, rotatableHorizontal one-touch fittingO.D.Φ6M10X1.0
1 Piece(s)Available 10 Day(s) One-Touch Couplings[Nitrile Rubber] Nitrile RubberStatic Diffusion25Suction cup with bracket setWith spring buffer, rotatableTop one-touch fittingO.D.Φ6M10X1.0
1 Piece(s)Available 10 Day(s) [Barbed Couplers] Barbed Fitting[Nitrile Rubber] Nitrile RubberStatic Diffusion25Suction cup with bracket setWith spring buffer, rotatableTop barbed fittingI.D. Φ6M10X1.0

Tech Support