(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Signal Towers Foldable

Signal Towers Foldable

Click this image to zoom it.

Move the mouse over the image to zoom

  • Signal Towers Foldable
  • Signal Towers Foldable
  • Signal Towers Foldable
  • Signal Towers Foldable
  • Signal Towers Foldable
  • Signal Towers Foldable
Dimensional Drawing
Dimensional Drawing
Specification Table
Economy series Stack Lights Foldable
Ordering Example
Part NumberLampshade Dia. (mm)Rated VoltageNumber of LayersLampshade ColorColor (From the upper layer)Base FoldingBuzzerTotal Height (mm)
E-MSM280RYG-Cφ53DC 24V3ColorRed·Yellow·GreenFoldableWith280
E-MSM280RYG-TTransparent
Product Overview
Stack Lights
Stack light is also called indicator, industrial signal tower or tower light. It is usually applied in industrial production equipment and transmission control operations to transmit visual and audio signals of equipment status or transmission status to machine operators, technicians, production managers and factory staff.
Product Features
MISUMI economy series stack lights adopt high-brightness LEDs to ensure operational effect and service life. The integration design guarantees stability in basic usage scenarios and greatly saves the cost of structural materials.
Product Features

Scan the QR code below to learn more about the product
Product Features
Precautions
1. It is prohibited to install the product in flammable, explosive and high temperature & humidity environments.
2. It is prohibited to touch conductive parts of the product during operation.
3. The product must be powered off before mounting or maintenance.
4. Enough space must be reserved for mounting the product.
5. The product must be connected with standard lead wires to a power supply that meets the requirements during installation and use.
6. To avoid dangerous accidents, the product should be mounted and fixed according to the requirements in the Operating Instructions.
7. The product should be checked for damage and integrity before use.
8. The product should be handled by qualified personnel during installation and maintenance.
Usage Method
Mounting Method
Usage Method
Brand Introduction
Since its establishment in 1963 in Japan, MISUMI Group Inc. has been providing customers with a wide range of high quality parts such as FA factory automation parts, mold parts, electronic parts, tools and consumables in a fast and accurate manner. We have created a low-cost business model by compiling our own catalogs and establishing a marketing system to sell our products directly, and we continue to develop MISUMI branded products with a high level of quality by developing an annual product plan based on customer feedback and requests.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
E-MSM280RYG-C
E-MSM280RYG-T
Part NumberMinimum order quantityVolume DiscountDays to ShipProduct Classification
1 Piece(s)Available 10 Day(s) Color lampshade
1 Piece(s)Available 10 Day(s) Transparent lampshade

Loading...

  1. 1
Dimensional Drawing
Economy series Detachable Hinges With Spring Dimensional Drawing

For more information on product dimensional drawings, please refer to the product QR code catalog.
Specification Table
Ordering Example
Part NumberLampshade Dia. (mm)Rated VoltageNumber of LayersLampshade ColorColor (From the upper layer)Base FoldingBuzzerTotal Height (mm)
E-MSM280RYG-Cφ53DC 24V3ColorRed·Yellow·GreenFoldableWith280
E-MSM280RYG-TTransparent

Basic Information

Number of Steps 3 Buzzer (with/without) Present Rated Voltage(V) DC24V
Color (top stage) Red Lighting/blinking Lighting Light Source LED
Color (second stage) Yellow Color (third stage) Green Mounting Method Bendable base
Applicable Signal Tower Dia.(mm2) 53

Frequently asked question (FAQ)

Question: What are the outlet types of stack lights?
Answer: There are two types, i.e. from the bottom of the mounting base and from the side.
Question: What are the components of a stack light?
Answer: Structure: top case, base, circuit board, LED light bead, buzzer, lead wire, etc. Circuits: There are two circuits, i.e. the power circuit and the control circuit. The power supply consists of a resistor-capacitor voltage reduction circuit, a rectification circuit, and a voltage regulator circuit. The control circuit is controlled by a micro-controller.
Question: Can stack lights be controlled by PLCs?
Answer: Stack lights can be controlled via signals output by PLCs directly connected to signal lights.

Tech Support