(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Manual Rotary Stages Running-In Installation Type Rough Adjustment Type

Manual Rotary Stages Running-In Installation Type Rough Adjustment Type

Click this image to zoom it.

Move the mouse over the image to zoom


Product Overview
MISUMI E-REG Series Manual Rotary Stages Running-In Installation Type Rough Adjustment Type
Dimensional Drawing
MISUMI Economy series Manual X-Axis Rotary Stages E-RPG Series Dimensional Drawing
Specification Table
Part NumberStage Surface (MM)Travel DistanceLateral Misalignment (mm)Minimum ReadingLoad Capacity (N)Weight (kg)
TYPENO
E-REG25Φ25Rough Adjustment 360°0.0529.40.02
40Φ40Rough Adjustment 360°490.06
60Φ60Rough Adjustment 360°68.60.2
Product Features
Feature 1: The body is made of aluminum alloy to achieve light weight.
Feature 2: 360° large angle adjustable, suitable for applications such as LED lighting and sensors where large angle position adjustment is required.
Feature 3: The body surface is black anodized, effectively preventing reflection of light, especially suitable for use in optical field.
Example of Use
MISUMI InCAD Library Case Study on the Use of Manual Goniometer StagesMechanism name: Image inspection device for O-ring installation inside barrel

Purpose: This device is a image inspection device for confirming the installation state of O-ring inside barrel. It can check the O-ring for improper installation, distortion, damage, etc.
Usage Method
■Installation Method of Rotary Stage
Without Mounting Plate
Usage Method
The above diagram is for demonstration purpose only. Refer to each catalog or 3D data for detailed shapes and specifications of the positioning stage.
Precautions for Surface Precision of Mounting Part
Application Industries
Electronics/Home Appliance Automotive Medical
Application Scenario Diagram of MISUMI Manual Positioning Stages in Electronics and Home Appliance Fields Application Scenario Diagram of MISUMI Manual Positioning Stages in Automotive Industry Application Scenario Diagram of MISUMI Manual Positioning Stages in Medical Device Industry
Smart Phones Semiconductor Lithium battery
Application Scenario Diagram of MISUMI Manual Positioning Stages in Smart Phone Industry Application Scenario Diagram of MISUMI Manual Positioning Stages in Semiconductor Industry Application Scenario Diagram of MISUMI Manual Positioning Stages in Lithium-Ion Battery Industry

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
E-REG25
E-REG40
E-REG60
Part NumberMinimum order quantityVolume DiscountDays to ShipTable Size (Dia.) D
(Ø)
1 Piece(s) 10 Day(s) 25
1 Piece(s) 10 Day(s) 40
1 Piece(s) 10 Day(s) 60

Loading...

  1. 1

Basic Information

Position Change of Micrometer Knob Standard

Frequently asked question (FAQ)

Question: When a rotary stage is finely adjusted using a micrometer knob, how many degrees will the stage surface rotate as the micrometer knob moves 1mm?
Answer: The micrometer knob moves 6.5mm as the stage surface rotates 10°. In other words, the stage surface rotates 1.538° as the micrometer knob moves 1mm.
Question: What is the difference between lateral misalignment and surface runout of a rotary stage?
Answer: Lateral misalignment refers to the displacement of a rotating central shaft in horizontal direction. Surface runout refers to the max. displacement difference relative to the reference plane after rotating one full turn, taking the outer edge of the stage moving surface fixed on the reference surface as the point of measurement. Both are in the unit of μm.
Question: When using a manual rotary stage, is it normal that the clamping device on the opposite side of the micrometer knob still moves even locked after positioning?
Answer: MISUMI manual rotary stages can be finely adjusted after rough positioning. First of all, please lock the rough adjusting & clamping part according to the following steps: ①Adjust the feeding part to the destination (360° adjustable) ②Lock and fix the rough adjusting & clamping part ③Adjust the micrometer to the destination ④Lock the fine adjusting & clamping part.
Question: Does a reverse manual rotary stage also have a reverse direction (counterclockwise) of reading (0~360°)?
Answer: The direction of reading (0~360°) is clockwise for both R (forward) and L (reverse)?

Check other FAQ (1 items) Hide

Tech Support