(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
This is an Economy Series product which has more cost efficient than standard part.
Extrusion type is standard/Light/Super Light
We can provide the size from 50mm - 4000mm,and 5000mm
Part Number
Configured Part Number is shown.
LCF10-5050-6000
Material | Surface Treatment |
6063-T5 | Clear Anodize |
Type | Profile | Overall Length L mm | Mass kg/m | Cross Sectional Moment of inertia | Collective Moment of inertia | ||
lx(cm4) | ly(cm4) | Zx(cm4) | Zy(cm4) | ||||
LCF10 | 5050 | 50~2000(2500) | 2.56 | 20.34 | 20.34 | 8.14 | 8.14 |
LCF10 | 50100 | 3.79 | 397.83 | 397.83 | 81.36 | 81.36 |
追加工名称 | 追加工代码例 | 规格图纸 | 加工内容/对应配件 |
端面攻丝 (中心孔) 目录链接 尺寸信息 | LTP/RTP/TPW | 在铝型材端面加工螺纹孔 使用到该追加工的配件: 半圆头螺栓 | |
45度切割 目录链接 尺寸信息 | L□T45/R□T45 | 45度角度切割 | |
固定位置开扳手孔 目录链接 尺寸信息 | LWP/RWP | 隐藏式连接 使用到该追加工的配件: 半圆头螺栓 | |
指定位置开沉孔 目录链接 尺寸信息 | Z8/XA | 左端面指定任意位置开沉孔 使用到该追加工的配件: 半圆头螺栓 | |
S孔 目录 尺寸信息 | LSH/RSH | 左端面开始固定位置开S孔 使用到该追加工的配件: 口哨(内置连接) | |
M孔 目录 尺寸信息 | LMH/RMH | 左端面开始固定位置开S孔 使用到该追加工的配件: 卯式连接件(内置连接) |
推荐产品1 | 推荐产品2 | 推荐产品3 |
经济型 欧标40系列铝型材 槽宽10mm | 经济型 单边突起角码 欧标铝型材专用 | 经济型 PVC板 聚氯乙烯板 标准型 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Standard Extrusion Size(mm) | 50 | Number of Slotted Surfaces | Four-Side Slots | Surface Treatment | Clear Anodize |
---|---|---|---|---|---|
Extrusion Series | MISUMI Economy Series LCF 45/50/60 (Slot Width 10 mm) | Extrusion Type | Square Shape | Surface Milled | Not Provided |
Material | 6063-T5 | Extrusion Type | ①Standard | L Dimension Fixed, Specified | Fixed |
Overall Length L (Effective Length)(mm) | 6000 | Weight(kg/m) | 2.55 |
Please check the type/dimensions/specifications of the part LCF10-5050-6000 in the 5050 / 50100 , Slot Width 10mm Aluminum Frames series.
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy