(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
This is an Economy Series product which has more cost efficient than standard part.
Extrusion type is standard/Light/Super Light
We can provide the size from 50mm - 4000mm,and 5000mm
Part Number
Configured Part Number is shown.
LCF10-6060-6000
Material | Surface Treatment |
6063-T5 | Clear Anodize |
Type | Profile | Overall Length L | Profile Type | Mass kg/m | collective moment of inertia | Sectional moment of inertia | ||
lx(cm4) | ly(cm4) | Zx(cm4) | Zy(cm 4) | |||||
LCF10 | 6060 | 50~6000 | Standard | 3.82 | 45.02 | 45.02 | 15 | 15 |
LCFL10 | Light | 2.43 | 29.2 | 29.2 | 9.73 | 9.73 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
LCF10-6060-6000 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship |
---|---|---|---|
5 Piece(s) | Same day |
Loading...
Additional processing name | Additional processing code example | Specification drawings | Processing content/corresponding accessories |
End Face Tapping (Center Hole) Catalog Links Dimensional Information | LTP/RTP/TPW | Machining threaded holes on the end face of aluminum profiles requires additional processing accessories: round head bolts | |
45 Degree Cut Catalog Link Size Information | L□T45/R□T45 | 45 degree angle cutting | |
Fixed position wrench hole catalog link size information | LWP/RWP | The hidden connection uses the additional processing accessories: round head bolts | |
Counterbore catalog link size information at specified location | Z8/XA | To drill a counterbore at any position on the left end face, the additional processing accessories: semicircular head bolts are used. | |
S hole catalog size information | LSH/RSH | Open the S hole at the fixed position on the left end surface and use the additional processing accessories: whistle (built-in connection) | |
M hole catalog size information | LMH/RMH | The S hole is opened at the fixed position on the left end surface and the additional processing accessories are used: Mao-type connector (built-in connection) |
Recommended product 1 | Recommended product 2 | Recommended products 3 |
Economical European standard 40 series aluminum profile groove width 10mm | Economical single-sided protruding corner code dedicated to European standard aluminum profiles | Economical PVC board PVC board standard type |
Standard Extrusion Size(mm) | 60 | Number of Slotted Surfaces | Four-Side Slots | Surface Treatment | Clear Anodize |
---|---|---|---|---|---|
Extrusion Series | MISUMI Economy Series LCF 45/50/60 (Slot Width 10 mm) | Extrusion Type | Square Shape | Surface Milled | Not Provided |
Material | ①Standard | Extrusion Type | 6063-T5 | L Dimension Fixed, Specified | Fixed |
Overall Length L (Effective Length)(mm) | 6000 | Weight(kg/m) | 3.66 |
Please check the type/dimensions/specifications of the part LCF10-6060-6000 in the 6060, Slot Width 10mm Aluminum Frames series.
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy