(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 14:00 25/10/2020 sampai dengan 2:00 pada tanggal 26/10/2020. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 25/10/2020 to 2:00 (WIB) 26/10/2020. We apologize for the inconvenience.

R Series Box Latch-Lock No Drainage, RSC Series

R Series Box Latch-Lock No Drainage, RSC Series

Click this image to zoom it.

Move the mouse over the image to zoom

Thoroughly pursued low prices.

  • Steel
  • Free Size
  • Web Box
  • Powder-Coated

Simply affordable.
· Realizes a low price while offering configurable sizes.
· Improved specifications especially for small sizes.
· There is no grid sticker on the intermediate plate.
· Standard product does not include hole drilling.
· When undercoated, the seal is shipped in the same package.
· Undercoating (iron phosphate film) is not rustproof.
Rust may occur in a short period depending on the environment in which this product is stored; therefore, apply a top coat quickly.
R Series Box Snap Lock Non-Drainage Type RSC Series: Related ImageR Series Box Snap Lock Non-Drainage Type RSC Series: Related Image

 

Specification Table

R Series Box Snap Lock Non-Drainage Type RSC Series: Related Image
Disclaimer on Lead Time
The working days for this product do not include weekends or public holidays.
Check our WOS (Web Order System) for shipping date details.
DW
H
Normal Unit Price
100 to 150160 to 200210 to 250260 to 300310 to 350360 to 400
50 to 80100 to 150

-

-

-

-

-

-
160 to 200

-

-

-

-

-

-
210 to 250

-

-

-

-

-

-
260 to 300

-

-

-

-

-

-
310 to 350

-

-

-

-

-

-
360 to 400

-

-

-

-

-

-
90 to 120100 to 150

-

-

-

-

-

-
160 to 200

-

-

-

-

-

-
210 to 250

-

-

-

-

-

-
260 to 300

-

-

-

-

-

-
310 to 350

-

-

-

-

-

-
360 to 400

-

-

-

-

-

-
130 to 160100 to 150

-

-

-

-

-

-
160 to 200

-

-

-

-

-

-
210 to 250

-

-

-

-

-

-
260 to 300

-

-

-

-

-

-
310 to 350

-

-

-

-

-

-
360 to 400

-

-

-

-

-

-
170 to 200100 to 150

-

-

-

-

-

-
160 to 200

-

-

-

-

-

-
210 to 250

-

-

-

-

-

-
260 to 300

-

-

-

-

-

-
310 to 350

-

-

-

-

-

-
360 to 400

-

-

-

-

-

-
210 to 250100 to 150

-

-

-

-

-

-
160 to 200

-

-

-

-

-

-
210 to 250

-

-

-

-

-

-
260 to 300

-

-

-

-

-

-
310 to 350

-

-

-

-

-

-
360 to 400

-

-

-

-

-

-

DW
H
Normal Unit Price
100 to 150160 to 200210 to 250260 to 300310 to 350360 to 400
50 to 80100 to 150

-

-

-

-

-

-
160 to 200

-

-

-

-

-

-
210 to 250

-

-

-

-

-

-
260 to 300

-

-

-

-

-

-
310 to 350

-

-

-

-

-

-
360 to 400

-

-

-

-

-

-
90 to 120100 to 150

-

-

-

-

-

-
160 to 200

-

-

-

-

-

-
210 to 250

-

-

-

-

-

-
260 to 300

-

-

-

-

-

-
310 to 350

-

-

-

-

-

-
360 to 400

-

-

-

-

-

-
130 to 160100 to 150

-

-

-

-

-

-
160 to 200

-

-

-

-

-

-
210 to 250

-

-

-

-

-

-
260 to 300

-

-

-

-

-

-
310 to 350

-

-

-

-

-

-
360 to 400

-

-

-

-

-

-
170 to 200100 to 150

-

-

-

-

-

-
160 to 200

-

-

-

-

-

-
210 to 250

-

-

-

-

-

-
260 to 300

-

-

-

-

-

-
310 to 350

-

-

-

-

-

-
360 to 400

-

-

-

-

-

-
210 to 250100 to 150

-

-

-

-

-

-
160 to 200

-

-

-

-

-

-
210 to 250

-

-

-

-

-

-
260 to 300

-

-

-

-

-

-
310 to 350

-

-

-

-

-

-
360 to 400

-

-

-

-

-

-

Basic Specifications

R Series Box Snap Lock Non-Drainage Type RSC Series: Related Image
R Series Box Snap Lock Non-Drainage Type RSC Series: Related Image
Part Number
RSC12-[100-400/10]-[100-400/10]-[50-250/10]-[B,​E,​G,​K,​S]
RSC16-[100-400/10]-[100-400/10]-[50-250/10]-[B,​E,​G,​K,​S]
Part NumberVolume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Main body plate thickness
(mm)
Coating Color
11 Day(s) or more 10100 ~ 400100 ~ 40050 ~ 2501.2Black (N1) / Cream (2.5Y9/1) / Gray (5Y7/1) / Approximate Munsell Value 5Y8/1 / The underlying process
11 Day(s) or more 10100 ~ 400100 ~ 40050 ~ 2501.6Black (N1) / Cream (2.5Y9/1) / Gray (5Y7/1) / Approximate Munsell Value 5Y8/1 / The underlying process

Loading...

  1. 1

Basic Information

Type Control box Material Iron Protection function (environmentally resistant) None
Intermediate plate Iron Substrate Installation Indoor Locking type Snap Key
Strainer N/A Plate Thickness (Medium Plate)(mm) 1.6

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Wiring parts/Control and PC Parts
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)