(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Voltage Sounder (Separate Excitation Type) for Embedding (Value Goods)【10 Pieces Per Package】

Voltage Sounder (Separate Excitation Type) for Embedding (Value Goods)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

(Caution) 4.0 kHz pulse drive without transmission circuit

  • c-UL
  • CE-Compliant
  • TUV
  • VDE
  • CCC

● Small size yet produces a full 85 dB of volume
● 4.0 kHz sound frequency pulse drive

· Does not sound with DC voltage. Frequency must be set via voltage sounder.

Part Number

Configured Part Number is shown.

MBE-EX2485-10P

Specification Table

1 pack10 pieces
 
ModelTypes of soundSound PressureProtective
Structure
Terminal
MBE-EX2485-10PContinuous Sound85 dB (0.1 m)IP40Lead Wire
UL1571 AWG28

Overview Specifications

Embedding Buzzer (Value Goods): Related image
Detailed Specifications
Frequency
Voltage Level
Rated Current
At 5 V
Operating Temperature Range
°C
Storage Temperature Range
°C
Sounding Frequency
kHz
MaterialMass
Approx. g
3 to 30 VDC1 mA−20 to +70−30 to +804.0 ±0.5ABS Resin (Black)2.3
 *Reference Information:
Part Number
MBE-EX2485-10P
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

10 Pieces Per Package

1 Pack(s)Available Same day

Loading...

  1. 1

Basic Information

Volume(dB) 85 Rated Voltage(V) DC3V Shape Other
Sound Continuance Volume adjustment None Dimension width(mm) 34
Protection function (IP/drip-proof, etc.) IP40 Dimension length(mm) 28 Dimension thickness(mm) 6

Please check the type/dimensions/specifications of the part MBE-EX2485-10P in the Voltage Sounder (Separate Excitation Type) for Embedding (Value Goods) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)