(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

DVD±RW Slim Drive (SATA)

DVD±RW Slim Drive (SATA)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Space-saving drive that is also mountable onto 2U chassis

  • UL
  • CE-Compliant

Space-saving drive that is also
mountable onto 2U chassis

● A slim-type DVD multi drive which corresponds to SATA.
● Slim line connector →SATA connector conversion circuit board is included.

• Appearance and specifications are subject to change without notice.

Part Number

Configured Part Number is shown.

PCDSLM-DVW28S-R

Specification Table

Model
PCDSLM-DVW28S-R

Overview of Specifications

Specifications
InterfaceSerial ATA (SATA)
Average Random Access Time140 ms. (CD-ROM, 24×), 150 ms.(DVD-ROM, 8×)
Data Transfer ModeMaximum 1 Gbit/s (SATA)
Buffer memory2 MB
Disk Size12 cm, 8 cm
Operating Voltage+5 VDC ±5%
Operating environmentTemperature: 5 to 45℃ Humidity: 15 to 85% RH (No condensation)
Weight / External dimensions (mm)172 g, 128.0(W)×12.7 (H)×129.4 (D)
StandardUL, cUL, TUV, CB, CE, C-Tick and BSMI
Supported OSWindows XP/Vista/7
Accessory● Writing software, slimline connector - SATA connector conversion circuit board

 

Part Number
PCDSLM-DVW28S-R
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s)Available 16 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type DVD multi Interface Serial ATA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)