(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

AC Cord, Fixed Length (PSE), Single-Side Cut-Off Plug (With Earth) (2MA-5)

AC Cord, Fixed Length (PSE), Single-Side Cut-Off Plug (With Earth) 2MA-5
  • Volume Discount

This is a single-side cut-off plug using heat resistance cord with ground wire, which can be used at a rating of 7 A-125 V.

  • PSE Law

(i)Caution

Part Number

Configured Part Number is shown.

2MA-5

Specification Table

ModelOverall Length
2 mA-33m
2 mA-55m
 
ModelOverall Length
2PA-33m
2PA-55m
Part Number
2MA-5
Part NumberMinimum order quantityVolume DiscountDays to ShipCable Length
(m)
1 Piece(s)Available 12 Day(s) or more 5

Loading...

  1. 1

Basic Information

Plug shape A-2 Socket shape Other Color Black
Rated Current(A) 7 Rated Voltage(V) 125 Supported countries (standards) Japan (PSE)
Cable type VCTF / 3 x 0.75 mm2 Connector shape Straight Type Cable shape Round Shape

Please check the type/dimensions/specifications of the part 2MA-5 in the AC Cord, Fixed Length (PSE), Single-Side Cut-Off Plug (With Earth) series.

Products like this...

Part Number
2MA-3
Part NumberMinimum order quantityVolume DiscountDays to ShipCable Length
(m)
1 Piece(s)Available 12 Day(s) or more 3

Tech Support

Wiring parts/Control and PC Parts
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)