(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Offset Ratchet Screwdriver Set

Offset Ratchet Screwdriver Set

Offset ratchet set with quick turning mechanism.
The replacement bit holder is burette type convenient for carrying around.
With quick turn mechanism.

● The offset ratchet set consists of the very frequently used (+) / (-) and a hexagonal bit.
● The exchangeable bit holder is a useful, mobile burette type.
● The exchangeable bit sizes are (+) #00, #1, #2, (-) 4, 5, 6Offset Ratchet Screwdriver Set:Related Image1.5, 2, 2.5, 3, 4
● With a fast-turning mechanism.
● Weight: 60 g

(i)Caution

  • Some products are scheduled to be discontinued as soon as it is out of stock.Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

DR06

Specifications

Offset Ratchet Screwdriver Set:Related Image

More Information

Offset Ratchet Screwdriver Set:Related ImageOffset Ratchet Screwdriver Set:Related Image

Part Number
DR06
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Product classification Offset Ratchet Set Weight(g) 60 Replacement bit size (+) #00, #1, #2, (-)4, 5, 6, ● 1.5, 2, 2.5, 3, 4

Please check the type/dimensions/specifications of the part DR06 in the Offset Ratchet Screwdriver Set series.

Tech Support

Wiring parts/Control and PC Parts
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)